text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

KUNBUS-GW Profinet-IRT

Product ID: Z9000007
Modular gateway PROFINET IRT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different communication modules can be connected, housing dimensions (H x W x D): 96 x 2...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Modular gateway PROFINET IRT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different communication modules can be connected, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protection type: IP 20, connection to thefieldbus: 2x RJ45, device function: Slave, max. data length input data: 512 Byte, max. data length output data: 512 Byte.

Approval CE  
UKCA  
 
Height dimension 96  mm
Width dimension 22.5  mm
Depth dimension 110.4  mm
Net weight 91  g
Gross weight 100  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85389091  
UNSPSC 25 39122331  
EAN-Code 4046548093209  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242290  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001423  
Volume 0  
 

Obligatory accessories

GW Connector for Modular Gateways
GW Connector for Modular Gateways Z9000016
Jumper for PiBridge to connect the individual Revolution Pi modules. Universally suitable for all Revolution Pi base and expansion modules.