Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8G000011","name":"PMC EZ701UDAPC5O095","price":"0.00","currency":"EUR","category":["A0800","A0800B0820","00107002277176","0010700227717680VG"]}
PMC EZ701UDAPC5O095
Product ID: 8G000011
EZ-Servo motors:
Mo = 8,3Nm; Io = 8,0A; UN = 400V; nN = 3000min-1; Jmot = 8,5kgcm2;
Encoder ECI 1118-G2 EnDat2.2 singleturn; without brake;
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Commercial data
Harmonized System Code | 85015220 |
UNSPSC 25 | 39121021 |
EAN-Code | 4046548105193 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27022602 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000034 |
ETIM Reference Feature | EC001851 |
Volume | 0 |