Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"540332","name":"PSEN/PDP67 M12-8sf screw terminals","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UL"]}
Actual product may vary
PSEN/PDP67 M12-8sf screw terminals
Product ID: 540332
Plug-in connector, 8-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: Zinc die casting nickel-plated, outer cablediameter 6-
8mm
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
Technical data
Electrical data
Rated current | 2 A |
Environmental data
Ambient temperature | -40 - 85 °C |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Connector type 1 | 8-pin M12 female connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | A coded |
Contact surfaces material 1 | Au |
Material of sockets | CuSn |
Housing colour | Black |
Max. cable cross section K1 | 0.75mm² |
Max. cable cross sect. AWG K1 | 18 |
Approvals for connector 1 | UL 94 HB |
Net weight | 26 g |
Gross weight | 28 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85369010 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548065404 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272492 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |