Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"C1000080","name":"CABLE/M8/CLIP","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UM"]}
Actual product may vary
CABLE/M8/CLIP
Product ID: C1000080
Manipulation protection for plug-in connector and protection againstunintended
disconnection, for single use, 4 pieces for securing 4 M8
plug-in connectors
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Environmental data
Ambient temperature | -40 - 70 °C |
Mechanical data
Product material | Plastic |
Net weight | 10 g |
Gross weight | 2 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
ETIM Reference Feature | EC001855 |