Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"G1000033","name":"PIT gb DLLE y","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147149","0010400214714980RN"]}
Actual product may vary
PIT gb DLLE y
Product ID: G1000033
PITgatebox (pushbutton unit), pre-assembled housing with
control elements and E-STOP, 40 mm width, box with E-STOP (2 NC / 1
NO), 2 illuminated pushbuttons (1 NO each) and 1 non-illuminated
pushbutton... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITgatebox (pushbutton unit), pre-assembled housing with control elements and E-STOP, 40 mm width, box with E-STOP (2 NC / 1 NO), 2 illuminated pushbuttons (1 NO each) and 1 non-illuminated pushbutton (1 NO), connection 12-pin M12 connector, IP65, incl. colour covers in colours GN, BU, RD, YE plus transparent
General data
Approval |
CE
UL/cUL UKCA EAC (Eurasian) |
Self-monitored | nein |
Lamp | LED |
Lamp colour | weiß |
Technical data
Electrical data
Supply voltage (V) |
24
24 |
Type of supply voltage U1 | DC |
Power consumption DC | 12 |
Min. contact current | 1 |
Emergency stop
Number, E-STOP N/C | 2 |
Number, E-STOP signal contact | 1 |
Release type emergency stop | Drehentriegelung |
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact material E-STOP | Ag |
Cont. mat. sign. cont. E-STOP | Au |
Push button
Number, pushbutton | 3 |
Number of pushbutton N/O | 3 |
Switch cap. p/b to standard | EN 60947-5-1 |
Contact material pushbutton | Ag |
Environmental data
Ambient temperature |
-20
60 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 3 |
Protection type, housing | |
UL enclosure type | Type 1 |
Mechanical data
Mounting position | any |
Connection type | M12, 12pol. male |
Housing material | Zn |
Height dimension | 293 |
Width dimension | 40 |
Depth dimension | 40 |
Net weight | 800 |
Gross weight | 1200 |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548097931 |
ECLASS version | ECLASS-13 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC000225 |
Volume | 0 |
Optional accessories
PIT gb color cover wh s1
G1000013
PITgatebox coloured discs for the illuminated pushbuttons, white, IECstart icon,
pack of 10
PIT gb color cover wh s2
G1000014
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC ONicon,
pack of 10
PIT gb color cover wh s3
G1000015
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC
unlocking icon, pack of 10
PIT gb color cover wh s4
G1000016
PITgatebox coloured discs for the illuminated pushbuttons, white, IEClocking icon,
pack of 10
PIT gb color cover bl s5
G1000017
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECrequest icon,
pack of 10
PIT gb color cover bl s6
G1000018
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECreset icon,
pack of 10
PIT gb color cover bl s4
G1000019
PITgatebox coloured discs for the illuminated pushbuttons, blue, IEClocking icon,
pack of 10
Obligatory accessories
PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
Installation accessories
PSEN op cable axial M12 12-pole 50m
631085
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 50m
PSEN op cable axial M12 12-pole 30m
631084
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 12-pole 20m
631083
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
PSEN op cable axial M12 12-pole 10m
631082
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 12-pole 5m
631081
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 12-pole 3m
631080
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 3m