text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN opII3H-s-30-030

Product ID: 632021
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 300 mm without dead zone, supply voltage 24 V. Connector M12, transmitter: 5-pin, receiver 5-pin. Connectio...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 300 mm without dead zone, supply voltage 24 V. Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable not supplied with the device.

Approval CE  
UKCA  
cULus Listed  
KCs  
EAC (Eurasian)  
TÜV  
ESPE type 3  
Sensor principle Infrared  
Height of protected field 300  
Resolution protection type Hand  
Operating range (m) 0.2  
18  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Used wavelength range 850 nm  
Number of OSSD outputs 2  
Ambient temperature -25 - 60  °C
Humidity rating 95 % r. h. at 50 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... IEC 61496-1  
Vibration to standard ... EN 60068-2-6  
Bracket for shock standard 1 Adv Bracket Kit  
Acc. shock to standard1 40g  
Bracket for shock standard 2 Adv Bracket Kit  
Acc. shock to standard2 50g  
Bracket for shock standard 3 Swivel mount  
Protection type, housing IP65  
Reaction time 5.9  
5.9  
Bend radius (when laying) K1 5 x Ø  
Max. cable length 50  
Housing material Aluminium  
Material end caps Zn  
Material front screen PC  
Height dimension 304  mm
Width dimension 35  mm
Depth dimension 40  mm
Net weight 1010  g
Gross weight 2320  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272704  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002549  
UNSPSC 25 39121528  
GTIN 4046548076264  
Volume 16.280  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Installation accessories

PSEN opII Testpiece H 30 mm
PSEN opII Testpiece H 30 mm 632019
Test rod for checking the function of the "Light guard with handprotection", diameter 30 mm.

Optional accessories

PSEN opII mirror column-090 Set
PSEN opII mirror column-090 Set 632008
The set includes the mirror column "PSEN opII Mirror Column-090" with a mirror length of 900 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 750 mm.
PSEN opII mirror column-060 Set
PSEN opII mirror column-060 Set 632007
The set includes the mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 450 mm.
PSEN op cable angle M12 5-pole  3m
PSEN op cable angle M12 5-pole 3m 630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 5-pole  5m
PSEN op cable angle M12 5-pole 5m 630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole 10m
PSEN op cable angle M12 5-pole 10m 630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 10m
PSEN opII mirror column-120 Set
PSEN opII mirror column-120 Set 632009
The set includes the mirror column "PSEN opII Mirror Column-120" with a mirror length of 1200 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1050 mm.
PSEN opII mirror column-195 Set
PSEN opII mirror column-195 Set 632011
The set includes the mirror column "PSEN opII Mirror Column-195" with a mirror length of 1950 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1800 mm.
PSEN op cable angle M12 5-pole 30m
PSEN op cable angle M12 5-pole 30m 630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 30m
PSEN opII mirror column-165 Set
PSEN opII mirror column-165 Set 632010
The set includes the mirror column "PSEN opII Mirror Column-165" with a mirror length of 1650 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1500 mm.
PSEN opII Bracket Kit
PSEN opII Bracket Kit 632015
Mounting kit for fixing the light guards of the PSEN optII series.
PSEN opII Laserpointer
PSEN opII Laserpointer 632014
Laser alignment aid for light guard series PSEN opt II.
PSEN op cable axial M12 5-pole 3m
PSEN op cable axial M12 5-pole 3m 630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 3m
PSEN screw set mirror column
PSEN screw set mirror column 632012
Set includes 3x fixing screws for PSENopII mirror column or PSEN opII adjustable base unit.
PSS67 cable M12-5sf, M12-5sm, 20m
PSS67 cable M12-5sf, M12-5sm, 20m 380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 20m
PSEN opII Adv Bracket Kit-3
PSEN opII Adv Bracket Kit-3 632017
Expanded mounting kit with 3 degrees of freedom for fixing the light guard series PSEN optII, 3-parts.
PSEN op cable axial M12 5-pole 5m
PSEN op cable axial M12 5-pole 5m 630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN opII Adv Bracket Kit-2
PSEN opII Adv Bracket Kit-2 632016
Expanded mounting kit with 3 degrees of freedom for fixing the light guard series PSEN optII, 2-parts.
PSEN op cable axial M12 5-pole 10m
PSEN op cable axial M12 5-pole 10m 630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSS67 Cable M12sf M12sm, 10m
PSS67 Cable M12sf M12sm, 10m 380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 10m
PSEN op cable axial M12 5-pole 50m
PSEN op cable axial M12 5-pole 50m 630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 50m
PSS67 Cable M12sf M12sm, 30m
PSS67 Cable M12sf M12sm, 30m 380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 30m
PSEN op cable angle M12 5-pole  50m
PSEN op cable angle M12 5-pole 50m 630365
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 50m
PSS67 Cable M12af M12am, 10m
PSS67 Cable M12af M12am, 10m 380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 10m
PSS67 Cable M12af M12am, 30m
PSS67 Cable M12af M12am, 30m 380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 3m
PSS67 Cable M12af M12am, 3m 380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 3m
PSS67 Cable M12af M12am, 5m
PSS67 Cable M12af M12am, 5m 380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 5m
PSEN opII protective column-195 Set
PSEN opII protective column-195 Set 632509
The set includes the protective column "PSEN opII protective column- 195" for safety light guards up to a length of 1800 mm, fixing screws and "PSEN opII adjustable base unit". Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSS67 Cable M12sf M12sm, 5m
PSS67 Cable M12sf M12sm, 5m 380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 5m
PSEN opII protective column-165 Set
PSEN opII protective column-165 Set 632508
The set includes the protective column "PSEN opII protective column- 165" for safety light guards up to a length of 1500 mm, fixing screws and "PSEN opII adjustable base unit". Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-165
PSEN opII protective column-165 632503
Protective column "PSEN opII protective column-165" for safety light curtains with a length of up to 1500 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-120
PSEN opII protective column-120 632502
Protective column "PSEN opII protective column-120" for safety light curtains with a length of up to 1050 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-090
PSEN opII protective column-090 632501
Protective column "PSEN opII protective column-90" for safety light curtains with a length of up to 750 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-060
PSEN opII protective column-060 632500
Protective column "PSEN opII protective column-60" for safety light curtains with a length of up to 450 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-120 Set
PSEN opII protective column-120 Set 632507
The set includes the protective column "PSEN opII protective column- 120" for safety light guards up to a length of 1050 mm, fixing screws and "PSEN opII adjustable base unit". Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-090 Set
PSEN opII protective column-090 Set 632506
The set includes the protective column "PSEN opII protective column- 90" for safety light guards up to a length of 750 mm, fixing screws and "PSEN opII adjustable base unit". Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-060 Set
PSEN opII protective column-060 Set 632505
The set includes the protective column "PSEN opII protective column- 60" for safety light guards up to a length of 450 mm, fixing screws and "PSEN opII adjustable base unit". Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII protective column-195
PSEN opII protective column-195 632504
Protective column "PSEN opII protective column-195" for safety light curtains with a length of up to 1800 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
PSEN opII mirror column-090
PSEN opII mirror column-090 632033
Mirror column "PSEN opII Mirror Column-090" with a mirror length of 900 mm. For use with light guards of the PSENopt and PSENoptII series upto a protected field length of 750 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-060
PSEN opII mirror column-060 632032
Mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm. For use with light guards of the PSENopt and PSENoptII series upto a protected field length of 450 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII adjustable base unit
PSEN opII adjustable base unit 632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII Mirror Column" and it offers additional protection from heavy mechanical impact. The mirror column can also be adjusted and adapted to uneven qualities.
PSEN opII lockout
PSEN opII lockout 632510
Accessory reset lock for PSEN opII safety light curtain. PU = 1 lockout, 2 one-way screws M4x12, 1 threaded pin M3x12, 2 slot nuts.
PSEN cable M12-5sf 20m
PSEN cable M12-5sf 20m 630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 20m
PSEN opII mirror column-195
PSEN opII mirror column-195 632036
Mirror column "PSEN opII Mirror Column-195" with a mirror length of 1950 mm. For use with light guards of the PSENopt and PSENoptII seriesup to a protected field length of 1800 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-165
PSEN opII mirror column-165 632035
Mirror column "PSEN opII Mirror Column-165" with a mirror length of 1650 mm. For use with light guards of the PSENopt and PSENoptII seriesup to a protected field length of 1500 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-120
PSEN opII mirror column-120 632034
Mirror column "PSEN opII Mirror Column-120" with a mirror length of 1200 mm. For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1050 mm. The mirror column consists ofa protective column and an integrated mirror.
PSEN op cable axial M12 5-pole 30m
PSEN op cable axial M12 5-pole 30m 630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSS67 Cable M12sf M12sm, 3m
PSS67 Cable M12sf M12sm, 3m 380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 3m
PSEN opII slot nuts
PSEN opII slot nuts 632512
Slot nuts for installing accessories to the profile of the PSEN opII light guard or the protective column. Minimum package content 4 pieces.
PSEN opII Y Junction M12-M12/M12
PSEN opII Y Junction M12-M12/M12 632511
Cable, Y-adapter- with T plug-in connector, IP67, M12 male connector(X2, evaluation device), black, straight, 5-pin, A-coded on M12 female connector (X2, transmitter), black, straight, 5-pin, A-coded andM12 female connector (X3, receiver), black, straight, 5-pin, A-coded, PUR 0.15 m, 8× 0.25 mm², yellow, to connect the transmitter and receiver for PSENopt II to an M12 port (2FDI).