text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN op2B-4-120/1

Product ID: 630807
Safety light guard, Type 2, PL c, body protection, protected field heigh 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connecti...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Safety light guard, Type 2, PL c, body protection, protected field heigh 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

Approval CE  
cULus Listed  
TÜV  
ESPE type 2  
Sensor principle optical  
Height of protected field 1215  mm
Resolution protection type Body  
Operating range (m) 0.5 - 50  m
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Used wavelength range 880 nm  
Number of OSSD outputs 2  
Ambient temperature -10 - 55  °C
Humidity rating 95 % r. h. at 50 °C  
Condensation permitted? Not permitted  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 10g  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, housing  
Reaction time 16  ms
Housing material upper part Aluminium  
Height dimension 1353  mm
Width dimension 35  mm
Depth dimension 41.2  mm
Net weight 4400  g
Gross weight 5100  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classifikation (08/2018) 4 devices (feed size >50 cm)  
 
Harmonized System Code 90314990  
UNSPSC 25 46171620  
EAN-Code 4046548076707  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272703  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001832  
Volume 0  
 

Optional accessories

PSEN op cable axial M12 4-pole 10m
PSEN op cable axial M12 4-pole 10m 630302
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 8-p. shield. 50m
PSEN op cable axial M12 8-p. shield. 50m 630368
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 50m
PSEN op2.1 L-Muting Set
PSEN op2.1 L-Muting Set 630820
Sensing device L-muting arm with passive reflector unit and matching bracket on the basis light guard PSEN opXX-xx-xxx/1.
PSEN op Protective Column 4-090/1
PSEN op Protective Column 4-090/1 630963
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam distance of 300 mm. Number of mirrors: 4. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op Protective Column 3-080/1
PSEN op Protective Column 3-080/1 630962
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 120 cm for a beam distance of 400 mm. Number of mirrors: 3. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op cable axial M12 4-pole 3m
PSEN op cable axial M12 4-pole 3m 630300
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on open line end, A-coded, cable length: 3m
PSEN op Protective Column 2-050/1
PSEN op Protective Column 2-050/1 630961
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 100 cm for a beam distance of 500 mm. Number of mirrors: 2. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op cable axial M12 4-pole 5m
PSEN op cable axial M12 4-pole 5m 630301
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 8-p. shield. 30m
PSEN op cable axial M12 8-p. shield. 30m 630328
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSEN op muting bracket kit
PSEN op muting bracket kit 630824
Mounting set for fixing two muting arms to a basis light guard of the PSEN opXX-xx-xxx/1 series.
PSEN op2.4 L-Reflector
PSEN op2.4 L-Reflector 630823
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1, passive.
PSEN op Bracket kit adjustable
PSEN op Bracket kit adjustable 630326
Adjustable angle bracket for PSENopt.
PSEN op2.3 L-Reflex
PSEN op2.3 L-Reflex 630822
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1, active.
PSEN op Bracket kit antivibration
PSEN op Bracket kit antivibration 630327
Rubber buffered angle bracket for PSENopt.
PSEN op2.2 T-Muting Set
PSEN op2.2 T-Muting Set 630821
Sensor T-muting arm with passive reflector unit and matching bracket on the basis light guard PSEN opXX-xx-xxx/1.
PSEN op Protective Column 4-120/1
PSEN op Protective Column 4-120/1 630964
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam distance of 400 mm. Number of mirrors: 4. As a possible accessory, the fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op cableset
PSEN op cableset 630295
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L light guard
PSEN cable M12-5sf 20m
PSEN cable M12-5sf 20m 630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
PSEN op cable axial M12 5-pole 3m 630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-pole 30m
PSEN op cable axial M12 4-pole 30m 630296
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 5-pole 30m
PSEN op cable axial M12 5-pole 30m 630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSEN op3.1 Receiver NO/NC M12
PSEN op3.1 Receiver NO/NC M12 630831
Single-channel light guard / receiver with N/O / N/C outputs, for use asa muting sensor, supply voltage 24 V, connector M12, 4-pin. Please note that the transmitter (630832) must be ordered separately.
PSEN op Protective Column-120/1
PSEN op Protective Column-120/1 630952
Aluminium profile with a length of 120 cm. Combined with "PSEN opProtective Base/1" and the matching mounting brackets "PSEN op Protective Bracket" protection of light guards or deviating mirrors from strong mechanical effects is achieved.
PSEN op cable axial M12 8-p. shield.  3m
PSEN op cable axial M12 8-p. shield. 3m 630313
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 3m
PSEN op3.3 Reflex NO/NC M12
PSEN op3.3 Reflex NO/NC M12 630830
Reflected light sensor with N/O / N/C outputs for use as a mutingsensor, supply voltage 24 V, connector M12, 4-pin. Please note that a reflector (630323) must be ordered separately.
PSEN op Protective Column-090/1
PSEN op Protective Column-090/1 630951
Aluminium profile with a length of 90 cm. Combined with "PSEN opProtective Base/1" and the matching mounting brackets "PSEN op Protective Bracket" protection of light guards or deviating mirrors from strong mechanical effects is achieved.
PSEN op cable axial M12 8-p. shield.  5m
PSEN op cable axial M12 8-p. shield. 5m 630314
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN op Protective Column-060/1
PSEN op Protective Column-060/1 630950
Aluminium profile with a length of 60 cm. Combined with "PSEN opProtective Base/1" and the matching mounting brackets "PSEN op Protective Bracket" protection of light guards or deviating mirrors from strong mechanical effects is achieved.
PSEN op cable axial M12 5-pole 5m
PSEN op cable axial M12 5-pole 5m 630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 10m
PSEN op cable axial M12 5-pole 10m 630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSEN op Protective Base/1
PSEN op Protective Base/1 630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel and 3 springs and corresponding attachment. Combined with "PSEN op Protective Column" and the matching mounting brackets "PSEN opProtective Bracket" a protection of light guards of deviating mirrors from strong mechanical effects is achieved.
PSEN op Protective Column-190/1
PSEN op Protective Column-190/1 630954
Aluminium profile with a length of 190 cm. Combined with "PSEN opProtective Base/1" and the matching mounting brackets "PSEN op Protective Bracket" protection of light guards or deviating mirrors from strong mechanical effects is achieved.
PSEN op cable axial M12 8-p. shield. 10m
PSEN op cable axial M12 8-p. shield. 10m 630315
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSEN op Protective Column-165/1
PSEN op Protective Column-165/1 630953
Aluminium profile with a length of 165 cm. Combined with "PSEN opProtective Base/1" and the matching mounting brackets "PSEN op Protective Bracket" protection of light guards or deviating mirrors from strong mechanical effects is achieved.
PSEN op3.2 Emitter M12
PSEN op3.2 Emitter M12 630832
Single-channel light guard / transmitter, for use as a muting sensor, supply voltage 24 V, connector M12, 4-pin. Please note that the receiver (630831) must be ordered separately.
PSEN op cable M12 4-p. 0,75m L-Muting
PSEN op cable M12 4-p. 0,75m L-Muting 630282
Accessories PSENopt, cable with M12 connector for L-muting, cablelength: 0.75m
PSEN op1.3 Reflex pnp no/nc M12
PSEN op1.3 Reflex pnp no/nc M12 630320
Reflex light sensor can be used as a Muting sensor.
PSEN op cable axial M12 5-pole 50m
PSEN op cable axial M12 5-pole 50m 630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 50m
Laser pointer for PSEN 4/2
Laser pointer for PSEN 4/2 630340
Laser orientation aid.
PSEN op cable axial M12 4-pole 50m
PSEN op cable axial M12 4-pole 50m 630362
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on open line end, A-coded, cable length: 50m