text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
47 Products found
PSSu E S 4DI
312400
PSSu, electronic module, standard, digital inputs and outputs, 4 inputs.

On request
PSSu E S PD-D
312197
PSSu, electronic module, standard, voltage distribution, 4 outputs periphery supply 24 V DC 1.5 A, short circuit proof, ...

On request
PSSu E S 2AI TC
312500
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, thermocouples with letter codes R, S, B, J, T, ...

On request
PSSu E S 2DOR 2
312511
PSSu, electronic module, standard, digital inputs and outputs, 2outputs, relay contacts, 2 A, N/O, potential-free.

On request
PSSu E S 4AO U
312465
PSSu, electronic module, standard, analogue inputs and outputs, 4outputs, voltage range 0 - 10 V, single-pole, reference ...

On request
PSSu E S 4AI U
312445
PSSu, electronic module, standard, analogue inputs and outputs, 4inputs, voltage range 0 - 10 V, single-pole, referenced ...

On request
PSSu E S INC-T
314485
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential ...

On request
PSSu E S INC 24V se
312486
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential ...

On request
PSSu E S 4DI-D
312401
PSSu, electronic module, digital inputs and outputs, with standard function, 4 inputs, 2 supply outputs 0.25 A, expanded ...

On request
PSSu E S RS232-T
314515
PSSu, electronic module, standard, serial interface, RS232, 1 input, 2 communication channels, 64 Bit, full duplex mode, ...

On request
PSSu E S RS485-T
314516
PSSu, electronic module, standard, serial interface, RS485/422, 1 input, 2 communication channels, 64 Bit, full duplex a ...

On request
PSSu E S RS232
312515
PSSu, electronic module, standard, serial interface, RS232, 1 input, 2 communication channels, 64 Bit, full duplex mode, ...

On request
PSSu E S RS485
312516
PSSu, electronic module, standard, serial interface, RS485/422, 1 input, 2 communication channels, 64 Bit, full duplex a ...

On request
PSSu E S INC 24V se -T
314486
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential ...

On request
PSSu E S 2AO I-T
314470
PSSu, electronic module, standard, analogue inputs and outputs, 2outputs, 2 configurable voltage ranges, 0/4 - 20 mA, si ...

On request
PSSu E S ABS SSI-T
314480
PSSu, electronic module, failsafe, counter, 1 input, absolute encoder SSI encoder, differential signal RS422, resolution ...

On request
PSSu E S 2AO U-T
314460
PSSu, electronic module, standard, analogue inputs and outputs, 2outputs, 2 configurable voltage ranges, -10/0 - 10 V, s ...

On request
PSSu E S 4AO U-T
314465
PSSu, electronic module, standard, analogue inputs and outputs, 4outputs, voltage range 0 - 10 V, single-pole, reference ...

On request
PSSu E S 2AI U-T
314440
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, 3 configurable voltage ranges, 0 - 10 V, single ...

On request
PSSu E S 4DI-T
314400
PSSu, electronic module, standard, digital inputs and outputs, 4 inputs, , for increased environmental requirements.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use