Luk
Pilz International
Indtast venligst land
Vælg dit land for at få nationalt indhold
Connector kit "X9", for device sizes up to 20 A.
På forespørgsel
Expansion card with 14 inputs and 8 outputs can be used in PMCtendo
DD4 & PMCtendo DD5 & PMCprotego.
På forespørgsel
Expansion card PROFIBUS-DP slave 187.5 KBaud - 12 Mbaud, only for
PMCtendo-DD4 Note: Operating the PROFIBUS card is not ...
På forespørgsel
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 400x65-66
Performance at 40? C/100 % ED: 600 W Resistance value: 66 OH ...
På forespørgsel
suitable for PMCtendo-DD4/70A and PMCprotego D/72 Type: FZZCQU
500x65-10 Performance at 40? C/100 % ED: 1600 W Resistanc ...
På forespørgsel
Rated current: 100 A Typ. power dissipation: 24 W Protection class:
IP20 Connection type: Terminals.
På forespørgsel
suitable for PMCtendo-DD4/40A and PMCprotego D/48 Type: FZZCQU
500x65-15 Performance at 40? C/100 % ED: 1600 W Resistanc ...
På forespørgsel
consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.
På forespørgsel
Use in PMCtendo DD4 and DD5 Interfaces: CAN-in, CAN-out, RS232 with
termination and monitoring voltage switch.
På forespørgsel
Rated current: 42 A Typ. power dissipation: 15 W Protection class:
IP20 Connection type: Terminals.
På forespørgsel
Mains filter Rated current: 7 A, power dissipation typ.: 4 W
Protection class: IP20, connection type: Terminals.
På forespørgsel
Mains filter Rated current: 30 A, power dissipation typ.: 12 W
Protection class: IP20, connection type: Terminals.
På forespørgsel
Mains filter Rated current: 16 A, power dissipation typ.: 8 W
Protection class: IP20, connection type: Terminals.
På forespørgsel
Card can be used in PMCtendo DD5 & PMCprotego.
På forespørgsel
suitable for the PMCtendo-DD5/480VAC Type: FZECQU 200x65-91
Performance at 40? C/100 % ED: 300 W Resistance value: 91 OH ...
På forespørgsel
suitable for the PMCtendo-DD5/400VAC Type: FZECQU 400x65-91
Performance at 40? C/100 % ED: 600 W Resistance value: 91 OH ...
På forespørgsel
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 200x65-66
Performance at 40? C/100 % ED: 300 W Resistance value: 66 OH ...
På forespørgsel
suitable for the device series PMCtendo DD5/230-480V consisting of:
Connector X3, X4 Connector X0, X8, X9.
På forespørgsel
Varen blev tilføjet til din indkøbskurv
Gem indkøbskurv
Opret en ny bestilling eller få udarbejdet et individuelt tilbud.