Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Adapter

Hvis han- og hunstik en gang imellem ikke passer, gør passive adaptere det muligt at forbinde de runde stik ude ved maskinerne. Et bredt udvalg af adaptere forenkler de nødvendige tilslutninger.

Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

PSEN ma adapter

Adapter for connecting the sensor PSENma to PSS67 and PDP67.

Sammenligne Download

PSEN cs adapter

Adapter for connecting a PSEN cs to PSS67 and PDP67.

Sammenligne Download

PSEN op1.1 adapter

Adapter for connecting a PSEN op1.1 to PSS67 and PDP67.

Sammenligne Download

PSEN op1.2 adapter

Adapter for connecting a PSEN op1.1 to PSS67 and PDP67.

Sammenligne Download

PSEN opt M8 M12 Transmitter adapter

Adapter for connecting a PSEN opt Transmitter to PSS67 and PDP67.

Sammenligne Download

PSEN op 2H Receiver adapter

Adapter for connecting a PSEN op 2H Receiver to PSS67 and PDP67.

Sammenligne Download

PSEN op M12 V1 Receiver adapter

Adapter for connecting a PSEN op Receiver to PSS67 and PDP67.

Sammenligne Download

PSEN op M12 V2 Receiver adapter

Adapter for connecting a PSEN op Receiver to PSS67 and PDP67.

Sammenligne Download

PSEN Y junction M8-M12/M12

Y cable for PSENcode, PSENslock. Input socket 1 x M8/8-pin; Output connector 2 x M12/8-pin.

Sammenligne Download

PSEN Y junction M12-M12/M12

Y cable for PSENcode, PSENslock. Input socket 1 x M12/8-pin; Output connector 2 x M12/8-pin.

Sammenligne Download

PSEN op cableset

Tilbehør PSENopt, Y-kabel med lige hanstik M12 til PSEN op 4B-T/S/L Lysgitter

Sammenligne Download

PSEN converter M8-8sf -- M12-8sm

Converter/adapter for PSEN with M8/8-pin connector on M12/8-pin.

Sammenligne Download

PSEN T junction (auxiliary contact) M12

T-connector for PSENcode/PSENslock (M12/8-pin); for disconnecting the signal output and connecting LOCK on M8/4-pin.

Sammenligne Download

PSEN sl adapter

Adapter for connecting an 8-pole PSENslock to a PDP67 with M12, 5-pin connectors.

Sammenligne Download

PSEN op4F/H Receiver adapter

Adapter for connection the receiver of the basic version PSEN op4F&/1 and PSEN op4H &/1 to PDP67.

Sammenligne Download

PSS67 Adapter Cable M8af M12sm, 2m

Forbindelseskabel, PUR, gul RAL1003, 4-polet, vinklet hunstik M8, til lige hanstik M12, A-kodet, kabellængde: 2 m

Sammenligne Download

PSS67 Adapter Cable M8sf M12am, 2m

Forbindelseskabel, PUR, gul RAL1003, 4-polet, lige hunstik M8, til vinklet hanstik M12, til, A-kodet, kabellængde: 2 m

Sammenligne Download

PSEN Y junction M12 SENSOR

Y-junction for PSENcode, PSENslock for direct plugging on the sensor. Input socket, output socket and outputplug in M12/8pin. Permutation of connector electrical excludabel.

Sammenligne Download

PSEN Y junction M12-M12/M12 PIGTAIL

Y junction with pigtail for PSENcode, PSENslock. Input socket 1x M12/8pin; output plug 2x M12/8pin. Permutation of connector electrical excludable.

Sammenligne Download

PSEN Y junction M8 SENSOR

Y-junction for PSENcode, PSENslock for direct plugging on the sensor. Input socket, output socket and outputplug in M8/8pin. Permutation of connector electrical excludabel.

Sammenligne Download

PSEN Y junction M12 cable channel

Y-junction for PSENcode, PSENslock for connection in the cable conduit. Inputplug and output sockets in M12/8pin. Permutation of connector electrical excludabel.

Sammenligne Download

PSEN Y junction M8 cable channel

Y-junction for PSENcode, PSENslock for connection in the cable conduit. Inputplug and output sockets in M12/8pin. Permutation of connector electrical excludabel.

Sammenligne Download

PSEN Y junction M8-M12/M12 PIGTAIL

Y junction with pigtail for PSENcode, PSENslock. Input socket 1x M8/8pin; output plug 2x M12/8pin. Permutation of connector electrical excludable.

Sammenligne Download

PSEN ml / PDP67 Y junction M12

Y-junction for PSENmlock for evaluation of the OSSD signals on the PDP67, M12

Sammenligne Download

PSEN op SL adapter

Adpater cable for connection to the PSEN op slim on PDP67, Set consists of 2 adapter cables for transmitter and receiver