Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Det mekaniske beskyttelsesdørssystem PSENmech med tvangskobling (PSEN me5)

Det mekaniske beskyttelsesdørssystem PSENmech med tvangskobling giver en rentabel løsning til beskyttelsesdørsovervågning.

Her finder du udvalget af PSENmech-afbrydere. Du finder de passende aktuatorer i tilbehørsområdet.

Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

PSEN me5 AF

Flexible actuator for PSEN me5 switches.

Sammenligne Download

PSEN me5S NC-NO.NC-NO 1switch

Mechanical safety gate system PSENmech spring force type Contacts interlocking 1N/C, 1 N/O Contacts guardlocking 1N/C, 1 N/O Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5M NC-NO.NC-NO 1switch

Mechanical safety gate system PSENmech magnetic force type Contacts interlocking 1N/C, 1 N/O Contacts guardlocking 1N/C, 1 N/O Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5S NC.NC-NC M12/8 1switch

Mechanical safety gate system PSENmech with M12 connector 8 pins spring force type Contacts interlocking 1 N/C Contacts guardlocking 2N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5M NC.NC-NC M12/8 1switch

Mechanical safety gate system PSENmech with M12 connector 8 pins magnetic force type Contacts interlocking 1 N/C Contacts guardlocking 2N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5S NC-NC-NC.NC 1switch

Mechanical safety gate system PSENmech spring force type Contacts interlocking 3N/C Contacts guardlocking 1N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5 AS

Standard actuator for PSEN me5 switches.

Sammenligne Download

PSEN me5S NC.NC-NC-NC 1switch

Mechanical safety gate system PSENmech spring force type Contacts interlocking 1N/C Contacts guardlocking 3N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5M NC.NC n 1 switch

Mechanical safety gate system PSENmech with M12 connector 5 pins magnetic force type Contacts interlocking 1 N/C Contacts guardlocking 1N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5M NC.NC-NC-NC 1switch

Mechanical safety gate system PSENmech magnetic force type Contacts interlocking 1N/C Contacts guardlocking 3N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5 AR

Radius actuator for PSEN me5 switches for smaller flaps.

Sammenligne Download

PSEN me5M NC-NC-NC.NC 1switch

Mechanical safety gate system PSENmech magnetic force type Contacts interlocking 3 N/C Contacts guardlocking 1N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5S NC.NC n 1switch

Mechanical safety gate system PSENmech with M12 connector 5 pins spring force type Contacts interlocking 1 N/C Contacts guardlocking 1N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5 AA

Angle actuator for PSEN me5 switches.

Sammenligne Download

PSEN me5S NC-NC-NO.NC 1switch

Mechanical safety gate system PSENmech spring force type Contacts interlocking 2N/C, 1N/O Contacts guardlocking 1N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5S NC-NC.NC-NC 1switch

Mechanical safety gate system PSENmech spring force type Contacts interlocking 2N/C Contacts guardlocking 2N/C Supply voltage 24 V AC/DC.

Sammenligne Download

PSEN me5M NC-NC-NO.NC 1switch

Mechanical safety gate system PSENmech magnetic force type Contacts interlocking 2N/C, 1N/O Contacts guardlocking 1N/C Supply voltage 24 V AC/DC.

Sammenligne Download

Download

Det kan tage lidt tid mens data loades

Det kan tage lidt tid mens data loades

Teknisk support

Telefon: +45 74436332
E-mail: pilz@pilz.dk