Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Safety Laser Scanner PSENscan

Sikkerheds-laserscannerne PSENscan giver dig mulighed for todimensionel arealovervågning med en åbningsvinkel på 275 grader og en beskyttelseszone med en rækkevidde på op til 5,5 meter.

Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

PSEN sc B 5.5

Basisvariante, Öffnungswinkel 275 Grad, Schutzfeldreichweite 5,5 m

Tilbehør Sammenligne Download

PSEN sc L 5.5 08-12

Light - Modell, 30 mm/40 mm/50 mm/70 mm/150 mm Detektionsvermögen, Muting, Override, EDM, Restart Applikations gemäß EN ISO 61496-3, Vertikalapplikationen, Referenzmarken, Messdatenausgabe (UDP), Schnellaustausch durch austauschbarer Speicherblock; 5,5 m Sicherheitszone; max. 2 Sicherheitszonen parallel aktiv, max. 2 Warnzonen parallel aktiv, max. 10 konfigurierbare Zone Set.

Tilbehør Sammenligne Download

PSEN sc M 5.5 08-12

Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications according to EN ISO 61496-3, vertical applications, reference points, measurement date output (UDP), fast replacement thanks to exchangeable memory block,; 5.5m safety zone; max 2 safety zone in parallel active, max 2 warning zone in parallel active, max. 10 configurable zone sets.

Tilbehør Sammenligne Download

PSEN sc S 3.0 08-12

Slave model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference points, fast replacement thanks to exchangeable memory block; 3.0 m safety zone; via PSENscan M device: max 2 safety zone in parallel active, max 2 warning zone in parallel active, max. 10 configurable zone sets, measurement date output (UDP), muting, override, EDM, restart applications according to EN ISO 61496-3.

Tilbehør Sammenligne Download

PSEN sc S 5.5 08-12

Slave model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference points, fast replacement thanks to exchangeable memory block,; 5.5 m safety zone; Via the PSENscan M device: max 2 safety zone in parallel active, max 2 warning zone in parallel active, max. 10 configurable zone sets, measurement date output (UDP), muting, override, EDM, restart applications according to EN ISO 61496-3.

Tilbehør Sammenligne Download

PSEN sc L 3.0 08-12

Light - Modell, 30 mm/40 mm/50 mm/70 mm/150 mm Detektionsvermögen, Muting, Override, EDM, Restart Applikations gemäß EN ISO 61496-3, Vertikalapplikationen, Referenzmarken, Messdatenausgabe (UDP), Schnellaustausch durch austauschbarer Speicherblock; 3,0 m Sicherheitszone; max. 2 Sicherheitszonen parallel aktiv, max. 2 Warnzonen parallel aktiv, max. 10 konfigurierbare Zone Set.

Tilbehør Sammenligne Download

PSEN sc M 3.0 08-12

Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications according to EN ISO 61496-3, vertical applications, reference points, measurement date output (UDP), fast replacement thanks to exchangeable memory block,; 3.0 m safety zone; max 2 safety zone in parallel active, max 2 warning zone in parallel active, max. 10 configurable zone sets.