Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

PMIcontrol – tekniske egenskaber

Betjeningsterminalerne PMI 6 Control har ud over soft-PLC et gennemprøvet diagnose- og visualiseringskoncept. Effektive 1,3 GHz-processorer sikrer, at arbejdet skrider hurtigt frem i forbindelse med komplekse applikationer. Du kan vælge mellem tre displaystørrelser.

Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

PMI 638 Control

PMIcontrol - Control panel with 15" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

Tilbehør Sammenligne Download

PMI 612 Control

PMIcontrol control panel with 12.1" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

Sammenligne Download

PMI 607 Control

PMIcontrol - Control panel with 7" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

Sammenligne Download

PMI 612 primo

PMIprimo motion control panel with 12.1" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP, EtherCAT, motion control: Dynamic curve calculation, CNC.

Sammenligne Download

PMI 638 primo

PMIprimo - Motion control panel with 15" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP, EtherCAT, motion control: Dynamic curve calculation, CNC.

Tilbehør Sammenligne Download

PMI 607 primo

PMIprimo - Motion control panel with 7" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP, EtherCAT, motion control: Dynamic curve calculation, CNC.

Sammenligne Download

Download

Det kan tage lidt tid mens data loades

Det kan tage lidt tid mens data loades

Teknisk support

Telefon: +45 74436332
E-mail: pilz@pilz.dk