Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Nødstop-knapperne PITestop – knapper - tekniske egenskaber

Nødstop-knapper kan vælges ud fra applikation. Der fås standardknapper, store, belyste, belyste med beskyttelseskrave, beskyttelseskraver, små, kapslingsklasse IP6K9K og med nøgler.

Filter
Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

PIT es2.11 operator black

PITestop operating stop pushbutton IP65, mounting hole: 22.3 mm.

Sammenligne Download

PIT es2.12 key-operator black

PITestop operating stop pushbutton IP65, key switch, mounting hole: 22.3 mm.

Sammenligne Download

PIT es2.13 operator illuminated black

PITestop operating stop pushbutton IP65, LED ring illumination incl. connection module Mounting hole: 22.3 mm.

Sammenligne Download

PIT es5.12 key operator protect

PITestop E-STOP pushbutton IP65, with protective collar, mounting hole: 22.3 mm.

Sammenligne Download

PIT es6.10 operator red

PITestop E-STOP pushbutton IP65, without logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es5u

PITestop E-STOP pushbutton IP65, with protective collar, without logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es7u

PITestop E-STOP pushbutton IP6K9K, without logo, for hygienic range, mounting hole: 22.3 mm.

Sammenligne Download

PIT es8s

PITestop E-STOP pushbutton IP65, with E-STOP symbol and logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es8u

PITestop E-STOP pushbutton IP65, without logo, key switch, mounting hole: 22.3 mm.

Sammenligne Download

PIT es1u

PITestop E-STOP pushbutton IP65, without logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es4u

PITestop E-STOP pushbutton IP65, illuminated, with protective collar and logo, mounting hole 22.3 mm.

Sammenligne Download

PIT es5s

PITestop E-STOP pushbutton IP65, with protective collar and logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es1s

PITestop E-STOP pushbutton IP65, with E-STOP symbol and logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es3u

PITestop, nødstopknap, IP65, diameter 55 mm, belyst, uden påtryk (uden logo), indbygningsdiameter 22,3 mm.

Sammenligne Download

PIT es2s

PITestop E-STOP pushbutton IP65, large with E-STOP symbol and with logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es2u

PITestop, nødstopknap, IP65, diameter 68 mm (stor udgave), uden påtryk (uden logo), indbygningsdiameter 22,3 mm.

Sammenligne Download

PIT es3s

PITestop E-STOP pushbutton IP65, illuminated with E-STOP symbol and with logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es4s

PITestop E-STOP pushbutton IP65, illuminated, with protective collar and logo, mounting hole: 22.3 mm.

Sammenligne Download

PIT es3s-c

PITestop E-STOP pushbutton IP65, illuminated with E-STOP symbol and with logo and spring-loaded terminals, mounting hole: 22.3 mm.

Sammenligne Download

PIT es3u-c

PITestop E-STOP pushbutton IP65, illuminated, without logo, mounting hole: 22.3 mm, with spring-loaded terminals.

Sammenligne Download

PIT es9u

PITestop part of PIT es Set9u-7, 400457.