Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Kommunikationsmodulerne RevPi COM

Ved hjælp af kommunikationsmoduler kan du tilslutte Revolution Pi til forskellige industrielle netværk.

Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

KUNBUS-GW Profibus

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW SERCOS III

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW Modbus TCP

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW Powerlink

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW Modbus RTU

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW DeviceNet

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW Ethernet/IP

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW CANopen

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW Profinet-IRT

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

KUNBUS-GW EtherCAT

The communication modules can be connected to the base module RevPi Core. Thus, up to two communication modules can be used per system.

Sammenligne Download

Download

Det kan tage lidt tid mens data loades

Det kan tage lidt tid mens data loades

Teknisk support

Telefon: +45 74436332
E-mail: pilz@pilz.dk