Sammenligne 0
Vejledningsvideoer
Danmark | dansk
Du sammenligner nu af 6 produkter

Tilbehør til sikkerhedsrelæerne PNOZsigma

Produkter
Produktnummer
Beskrivelse
Tilvalg
Pris
Mængde/Tilgængelighed

PNOZ s Setscrew terminals 12,5mm

Set of plug-in replacement terminals 2-pin of screw type; PU = 1 piece each X1, X2, X3, X4.

Sammenligne Download

PNOZ s Setscrew terminals 17,5mm

Set of plug-in replacement terminals 3-pin of screw type; PU = 1 piece each X1, X2, X3, X4.

Sammenligne Download

PNOZ s Setscrew terminals 22,5mm

Sæt med indstikbare erstatningsklemmer 4-polede med skrueteknik, pakke =hver 1 stk. X1, X2, X3, X4.

Sammenligne Download

PNOZ s Set1screw terminals 45mm

Sæt med indstikbare erstatningsklemmer 8-polede med skrueteknik, pakke =hver 1 stk. X1, X2, X3, X4.

Sammenligne Download

PNOZ s Set2screw terminals 45mm

Set of plug-in replacement terminals of screw type for 45 mm housing; PU = 1 piece each X1/X3 8-pin and X2/X4 4-pin.

Sammenligne Download

PNOZ s connector (10 pieces)

Connector for connection of PNOZsigma base unit to PNOZsigma Expansion module, PU = 10 pieces.

Sammenligne Download

PNOZ s Setspring loaded terminals 12,5mm

Set of plug-in replacement terminals 2-pin of spring-type; PU = 1 piece each X1, X2, X3, X4.

Sammenligne Download

PNOZ s Setspring loaded terminals 17,5mm

Set of plug-in replacement terminals 3-pin of spring-type; PU = 1 piece each X1, X2, X3, X4.

Sammenligne Download

PNOZ s Setspring loaded terminals 22,5mm

Sæt med indstikbare erstatningsklemmer 4-polede med fjederkraftteknik,pakke = hver 1 stk. X1, X2, X3, X4.

Sammenligne Download

PNOZ s Set1spring loaded terminals 45mm

Sæt med indstikbare erstatningsklemmer 8-polede med fjederkraftteknik,pakke = hver 1 stk. X1, X2, X3, X4.

Sammenligne Download

PNOZ s Set2spring loaded terminals 45mm

Set of plug-in replacement terminals of spring-type for 45 mm housing; PU = 1 piece each X1/X3 8-pin and X2/X4 4-pin.

Sammenligne Download

PNOZ s pIE

Accessories for PNOZsigma Pulse expansion for positive voltage.

Sammenligne Download

PNOZ s nIE

Pulse expansion for negative voltage.

Sammenligne Download

PNOZ s terminator plug ( 10 pieces)

Connector for terminating a PNOZsigma or PNOZsigma expansion, PU = 10 pieces.

Sammenligne Download

PNOZ s Set3spring loaded terminals 45mm

PU = 1 piece each X1/X3 8-pin and X4 4-pin.

Sammenligne Download

PNOZ s Set3screw terminals 45mm

Set of screw terminals for 45 mm housing; PU = 1 piece each X1/X3 8-pin and X4 4-pin.

Sammenligne Download

PNOZsigma Chip Card-manager set

SmartCard Commander pack including SIM-card-adapter and PNOZsigma Chipcard-reader

Sammenligne Download

SmartCardCommander with SIM-card-adapter

SmartCard Commander pack including SIM-card-adapter for config- management

Sammenligne Download

PNOZ s30 USB-configuration-cable (1,5m)

Special cable for direct configuration of PNOZs30