Porovnat 0
Videonávod
Česká republika | česky
Nyní máte of 6 výrobků k porovnání

Světelná závora Advanced PSENopt 4HA - technické parametry

Světelné závory Advanced typu 4 pro ochranu rukou mohou být použity v aplikacích do PL e a také pro přemostění bezpečnostní clony, její "zaslepení" i vytvoření kaskády.

Filtr
Výrobky
Kód materiálu
Popis
Možnosti
Cena
Množství/Dostupnost

PSEN op4H-A-30-030/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-045/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-135/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-150/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-060/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-105/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-075/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-120/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-090/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-165/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Příslušenství Porovnat Ke stažení

PSEN op4H-A-30-180/1

Safety light curtain type 4, PL e Hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.