Porovnat 0
Videonávod
Česká republika | česky
Nyní máte of 6 výrobků k porovnání

Tlačítka nouzového zastavení PITestop - sady - technické vlastnosti

Různé varianty tlačítek nouzového zastavení PITestop se dodávají v sadách: standardní, velká, osvětlená, osvětlená s ochranným lemem, s ochranným lemem, malá, s krytím IP69, kódovaná.

Filtr
Výrobky
Kód materiálu
Popis
Možnosti
Cena
Množství/Dostupnost

SET3.1: PIT es3.1 / 2 n/c

PITestop E-STOP/contact block set consisting of E-STOP pushbutton with contact block, 2 N/C, terminals of screw type.

Porovnat Ke stažení

SET3.2: PIT es3.1 / 2 n/c 1 n/o

PITestop E-STOP/contact block set consisting of E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals of screw type.

Porovnat Ke stažení

SET4.1: PIT es3.1 / box / 2 n/c

PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with contact block, 2 N/C, terminals of screw type.

Porovnat Ke stažení

SET4.2: PIT es3.1 / box / 2 n/c 1 n/o

PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals of screw type.

Porovnat Ke stažení

PIT es Set6.1: es6.10 / 2n/c

PITestop E-STOP/contact block set consisting of E-STOP pushbutton without logo and contact block 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set1s-1

PITestop E-STOP/contact block set consisting of: E-STOP pushbutton with E-STOP symbol and logo with contact block with monitoring. 1 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set1s-1c

PITestop E-STOP/contact block set consisting of: E-STOP pushbutton with E-STOP symbol and logo with contact block with monitoring. 1 N/C, with spring-loaded terminals.

Porovnat Ke stažení

PIT es Set1s-6 s

PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with E-STOP symbol and with logo and contact block with monitoring. 2 N/C, 1 signal contact (1 N/O, 2 N/C), terminals of screw type.

Porovnat Ke stažení

PIT es Set1s-5ns

PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with E-STOP symbol and with logo, and contact block, 2 N/C, with M12 connection 5-pin.

Porovnat Ke stažení

PIT es Set3s-5ns

PITestop E-STOP/contact block incl. surface mount housing, set consisting of illuminated E-STOP pushbutton with E-STOP symbol and with E-STOP symbol and with logo and contact block, 2 N/C, with M12 connection 5-pin.

Porovnat Ke stažení

PIT es Set6u-5nr

PITestop E-STOP/contact block incl. surface mount housing, set consisting of small E-STOP pushbutton, contact block, 2 N/C with M12 connection 5-pin.

Porovnat Ke stažení

PIT es Set1s-5

PITestop E-STOP/contact block set consisting of: E-STOP pushbutton with E-STOP symbol and logo with contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set6u-5 cr

PITestop E-STOP/contact block incl. surface mount housing, set consisting of small E-STOP pushbutton and contact block with monitoring 2 N/C, with spring-loaded terminals.

Porovnat Ke stažení

PIT es Set5s-5c

PITestop E-STOP/contact block set consisting of E-STOP pushbutton incl. protective collar and logo and contact block with monitoring. 2 N/C , with spring-loaded terminals.

Porovnat Ke stažení

PIT es Set5s-5

PITestop E-STOP/contact block set consisting of E-STOP pushbutton incl. protective collar and logo and contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set5s-5 s

PITestop E-STOP/contact block incl. surface mount housing, set consisting of small E-STOP pushbutton with E-STOP symbol and with logo and protective collar and contact block with monitoring, 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set7u-5c

PITestop E-STOP/contact block set consisting of E-STOP pushbutton (hygienic range) and contact block with monitoring. 2 N/C, with spring-loaded terminals.

Porovnat Ke stažení

PIT es Set1s-5cs

PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with E-STOP symbol and with logo and contact block with monitoring. 2 N/C, with spring-loaded terminals.

Porovnat Ke stažení

PIT es Set3s-5 s

PITestop E-STOP/contact block incl. surface mount housing, set consisting of illuminated E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set2s-5

PITestop E-STOP/contact block set consisting of large E-STOP pushbutton with E-STOP symbol and logo contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set3s-5

PITestop E-STOP/contact block set consisting of illuminated E-STOP pushbutton with E-STOP symbol and logo, and contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set7u-5

PITestop E-STOP/contact block set consisting of E-STOP pushbutton (hygienic range) and contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set8s-5

PITestop E-STOP/contact block set consisting of E-STOP pushbutton (key switch) with E-STOP symbol and contact block with monitoring. 2 N/C, terminals of screw type.

Porovnat Ke stažení

PIT es Set1s-6

PITestop E-STOP/contact block set consisting of E-STOP pushbutton with E-STOP symbol and with logo and contact block with monitoring. 2 N/C, 1 signal contact (1 N/O, 2 N/C), terminals of screw type.

Porovnat Ke stažení

PIT es Set1s-5 s

PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with E-STOP symbol and with logo and contact block with monitoring, 2 N/C, terminals of screw type.