Porovnat 0
Videonávod
Česká republika | česky
Nyní máte of 6 výrobků k porovnání

Bezpečnostní relé PNOZ X - monitorování dvouručního ovládání - technické parametry

Bezpečnostní spínací moduly řady PNOZ X zajišťují bezpečnou kontrolu dvouručních ovladačů. Na výběr jsou dvě varianty: Typ IIIC a Typ IIIA podle EN 574.

Filtr
Výrobky
Kód materiálu
Popis
Možnosti
Cena
Množství/Dostupnost

P2HZ X1 24VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 24 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 42VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/O, 2 semiconductor UB 42 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 48VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 48 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 24VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 24 V DC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 26VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 26 V DC, width: 45 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton Special device with increased supply voltage.

Porovnat Ke stažení

P2HZ X3 24VDC 2n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O, 1 N/C UB 24 V DC, width: 22.5 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P1HZ X1 24VDC 2n/o

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 110VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 110 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 115VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 115 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 120VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 120 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 230VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs:3 N/O, 1 N/C, 2 semiconductor UB 230 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Porovnat Ke stažení

P2HZ X1 240VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 240 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of two-hand pushbuttons.

Porovnat Ke stažení

P2HZ X1P 24VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 24 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 42VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 42 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 24VDC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 V DC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1.10P 24VDC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor. UB 42 V AC, width: 45 mm plug-in terminals of screw type. Two-hand control device/monitoring the simultaneity of two-hand pushbuttons Sidewards compatibility with P2HZ X1.

Příslušenství Porovnat Ke stažení

P2HZ X4P 24VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C. UB 24 V AC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X4P 24VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 110VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 110 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 115VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 115 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 120VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 120 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 230VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 230 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P 240VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3N/O, 1 N/C, 2 semiconductor UB 240 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P C 24VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor. UB 24 V AC, width: 45 mm, plug-in spring-loaded terminals. Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Příslušenství Porovnat Ke stažení

P2HZ X1P C 42VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor. UB 42 V AC, width: 45 mm, plug-in spring-loaded terminals. Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.