May 19, 2026

Burner controller PNOZmulti 2 – recertified in accordance with EN 298, EN 1643 and EN 50156 1/2

The configurable burner management system PNOZmulti 2 is a future-proof solution for industrial furnaces. It monitors and controls safe operation across all phases – from pre-purge through to operation of the main burner. The system has been recertified as an automatic burner control system with integrated valve monitoring function.

Recertification was required due to changes in the standards.

The notified body of TÜV SÜD confirms that the product complies with the essential requirements in accordance with Annex (I) of the Regulation (EU) 2016/426 on appliances burning gaseous fuels (Gas Appliances Regulation GAR). PNOZmulti 2 Burner meets the current requirements of the standards EN 298:2022, EN 1643:2022 and EN 50156 1:2024 (EN 50156 2:2015 unamended).

Proof of recertification of our burner management system can be found in the EU type examination certificate. Recertification was based on the national German DIN EN standards. These are identical in content to the European EN standards.

Benefits of PNOZmulti 2 in burner applications

  • The base unit PNOZ m B1 Burner takes over safe monitoring and control – including safety sequences, gas supply, ignition, flame monitoring and tightness control.

  • Scalable & cost-efficient: It is possible to configure up to 12 burner function blocks per base unit in the software tool – ideal for single to multi-burner systems.

  • Fast engineering: The certified "burner" function block in the PNOZmulti Configurator represents a flexible and configurable electronic automatic burner control system (e.g. pilot/main burner, direct/indirect ignition, low/high temperature operation).

  • Standard-compliant valve control: The expansion module PNOZ m EF 4DI4DORD provides diverse relay outputs in accordance with EN 50156‑1 for safety valves.

  • High safety levels: Depending on the application, up to PL e / SIL 3; hardware and software elements are tested by independent bodies.

  • Open for your automation environment: Fieldbus interface to EtherCAT FSoE simplifies integration into existing architecture. Further interfaces available for PROFINET, PROFIBUS, EtherCAT, Ethernet/IP, Modbus/TCP, CANopen, POWERLINK, CC-Link.

  • Decentralised periphery to IP67 for connection of sensor technology

 

With PNOZmulti 2 you can rely on a burner controller with maximum flexibility and reduced engineering work – ready for the latest requirements!

Find out more & request a consultation:

Our team can help you with modernisation, retrofit and replanning – including standard-compliant design and documentation.

Request a free, no-obligation consultation

FAQs about recertification

What is the PNOZmulti 2 for burner applications?

PNOZmulti 2 is a configurable burner management system for the safe monitoring and control of industrial furnaces. The solution covers the entire process – from pre-purge through to operation of the main burner.

The burner controller PNOZmulti 2 has been recertified in accordance with which standards?

The burner controller PNOZmulti 2 has been recertified in accordance with EN 298:2022, EN 1643:2022 and EN 50156-1:2024. EN 50156-2:2015 remains relevant though unamended.

What does the recertification of PNOZmulti 2 confirm?

Recertification by TÜV SÜD confirms that PNOZmulti 2 meets the essential requirements of Regulation (EU) 2016/426 on appliances burning gaseous fuels. The system is therefore confirmed as an automatic burner control system with integrated valve monitoring function.

What are the benefits of recertification for machine builders and operators?

Recertification facilitates international market access and supports acceptance by authorities, testing organisations and insurers. At the same time, it provides an up-to-date framework for procurement, audit and compliance.

Why are the current standards for burner controllers important?

The updated standards increase the requirements for technical robustness and improve plant availability. Stricter regulations for software, EMC and noise immunity support reliable operation under real network and radio conditions.

How does EN 50156-1 support planning and documentation?

Through harmonisation with EN 61508, EN 50156-1 provides clear specifications for application planning, construction and verification. This reduces the scope for interpretation and simplifies auditing, documentation and proof of compliance.

How does PNOZmulti 2 support the standard-compliant control of safety valves?

With certified burner function blocks and diverse relay outputs in accordance with EN 50156-1, PNOZmulti 2 makes it easier to control safety valves in compliance with the standards and to integrate VPS tightness tests into the burner sequence.

What practical advantages does PNOZmulti 2 offer in engineering?

PNOZmulti 2 reduces the engineering work and makes it easier to implement standard-compliant burner applications. Users benefit from clear safety logic, less need for interpretation and more efficient project configuration.

For which applications is the burner management system PNOZmulti 2 suitable?

The system is suitable for industrial furnaces that require safe burner control, valve monitoring and tightness control – from standardised to more complex burner applications.

Where can I find proof of recertification?

In the burner management system's EU type examination certificate.
Recertification was based on the DIN EN standards, which are identical in content to the European EN standards.
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
Was this article helpful?
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field