| DE FR ES IT NL
Finnish
Japanese
Polish
Portuguese
Chinese
Korean
Russian
Swedish
Turkish

Solutions for metal processing
 
Overview   

Maximum safety where it matters


The safe solution from a single press to a press line
From a single press to a press line

Presses carry a high potential risk. An accident can result in serious injuries for the operator. That's why international directives for machine safety demand the very highest safety requirements for presses, such as Category 4 in accordance with EN 954-1.

 
Different safety-related requirements need to be considered in the plant design, depending on the type and size of the press. Pilz offers the appropriate solution for safe, economical control and monitoring of

  • Mechanical presses
  • Hydraulic presses
  • Servo presses

From a single press to a complete press line:

Not ready for the scrap heap yet! Retrofitting presses
Safe solutions for presses

Older presses often no longer meet the required safety guidelines in accordance with international standards. But that doesn't mean they belong on the scrap heap. Why not work with Pilz to bring your presses up to the latest level of safety and control technology - because this is often a more economical solution than buying a new machine.


Convincing benefits with Pilz as partner:

Would you like further information on safe automation solutions for presses? Contact us -  We can provide support from planning through to implementation!


Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the 4-digit webcode:
 © Pilz GmbH & Co. KG 
1061