| DE FR ES IT NL
Finnish
Japanese
Polish
Chinese
Korean
Portuguese
Swedish
Turkish

Safe camera system SafetyEYE

Product range    Applications    Benefits    Features    Downloads   


Increased safety without the barriers - protect, control and monitor with more free space


Put guards and other obstacles in their place …
Increased safety without the obstacles

... and redefine your entrepreneurial freedom. For with SafetyEYE you can do away with restrictive safety devices in the production process.

The safe camera system has everything in its sight, leaving you with everything under control. Whether you wish to protect, control or monitor – you’re working with a reliable system, which efficiently combines the merits of both man and technology.

 

Ingeniously simple - simply ingenious …
Flexible operation: Ingeniously simple - simply ingenious

... for this technology places minimum demands on its operators. With a simple click of the mouse, define detection zones and warning zones in accordance with your requirements - not technical needs. You can configure and program your process cycles on the PC - no need for laborious wiring.

With SafetyEYE you are in the best position in every aspect: security of investment, flexibility and cost effectiveness. What’s more, the sleek system can be expanded without the usual installation work. So you get one-stop technology that’s kind to both customers and staff - directly from the technology leader.

 

Innovative safety - it’s like a guard without the body…
Uninterrupted monitoring with SafetyEYE

... plus it’s unobtrusive, insurmountable, incorruptible. As a safe camera system, SafetyEYE cannot be manipulated, nor will it lose sight of anything. That provides a whole new perspective on the issue of safety and security. From access monitoring to the valuable object itself, you can have a permanent view of all your “places of interest”.

 

 

The system for wide-ranging tasks and low costs

SafetyEYE keeps watch on your profitability
Control, monitor and protect using one system:  SafetyEYE

Control, monitor and protect - you can do all this with just one system; standard control functions included. You can monitor several independent detection zones simultaneously using one SafetyEYE. That lowers costs, reduces components to a minimum and saves on installation expenses and materials because it connects directly to bus systems such as SafetyBUS p.

 

Ergonomics generate productive energy
Ergonomics generate productive energy

There’s nothing to stand in the way of efficiency, as SafetyEYE is positioned above the protected area. Man and machine can now work together in perfect harmony. That means a “green light” for you and a clear path for your forklift or cleaning equipment.

And you gain another plus point: Where it used to be necessary to intricately combine multiple sensors, three-dimensional technology now even allows you to protect against encroachment behind the protected area.

 

Detection zones rapidly set up via software
Maintain flexibility - it couldn't be any simpler than with the SafetyEYE Configurator

It couldn’t be any simpler. You set up your detection zones using the intuitive SafetyEYE Configurator. You can define the detection zones, combine them into groups or switch detection zone arrangements to suit your needs.

That way you can remain flexible; once detection zones have been defined they can be adapted any time at the click of a mouse using the SafetyEYE Configurator.

 

Conceived at close quarters - installed out of reach
Prevent manipulation:  Conceived at close quarters - installed out of reach

Safety devices can be manipulated! With SafetyEYE there’s no need, as classic safety devices are no longer required and processes are unimpeded.

Not that manipulation is even possible, given that the sensing device is situated out of the user’s reach.

SafetyEYE can also help in providing potential evidence, as it records every detection zone violation.

 

Plainer text in terms of diagnostics
Create transparency - plainer text in terms of diagnostics

When a detection zone has been violated, the integrated diagnostic function reduces downtimes to a minimum. Plain text messages let the operator know about the fault and provide clear instructions for how to rectify it - so production can be restarted quickly.

The same applies for requirements in the area of security.

 


Keeping up to date economically

When processes change in an active high-tech operation, the safety and control equipment has to change with it, quickly and economically. Warning zones can be adapted thanks to dynamic, automatic switching, while control functions, operator grips or machine operating ranges can also be varied.

The same applies for requirements in the area of security.

 


Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the four-digit webcode.
Product search
Can't find what you're looking for? Please contact our support team .
We will be happy to help.
 © Pilz GmbH & Co. KG 
1904