| DE FR ES IT NL
Finnish
Japanese
Polish
Portuguese
Chinese
Korean
Swedish
Turkish

Control and communication
Products from the safety professionals


Webcode 0196
Control and communication

Benefit from 50 years of experience in automation technology

A solution for your automation function - economical, safe and from one source. With compatible components and systems from Pilz.


Take control of electrical safety

... with electronic monitoring relays
Electronic monitoring relays

For electrical safety such as voltage or true power monitoring, electronic monitoring relays provide the optimum solution. [... more]

Complete machine control – Standard-compliant and safe

... for stand-alone machines and plants with up to 14 safety functions
PNOZ safety relays
PNOZ safety relays

Use PNOZ safety relays for stand-alone machines and plants with up to 14 safety functions. You can use these to monitor functions such as E-STOP, safety gates, light curtains/light grids and many more, safely and in compliance with the standards. [... more]



... for complex and distributed plants with up to 8 064 inputs/outputs
PSS programmable control systems
PSS programmable safety and control systems

On complex, distributed plants, PSS programmable control systems monitor safety-related functions and/or undertake complete control of the machine - whether centralised or decentralised via the safe, open bus system SafetyBUS p. [... more]

Customised automation solutions from one source

Make your automation solution complete. In addition to our control technology solutions you can also benefit from approved, totally compatible components.

Your projects belong in safe hands!

As a complete supplier for safety and control technology, Pilz offers a comprehensive service around our solutions and components. A wide range of services round off our business activities.

Further information on Pilz services.

Certified worldwide

Pilz components comply with international standards and regulations. They are certified by TÜV, BG, UL and other international approvals bodies. They provide maximum safety for applications up to and including Category 4 in accordance with EN 954-1, for applications up to Performance Level e in accordance with ISO 13849-1 and SIL 3 in accordance with IEC 62061.


Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the four-digit webcode.
Product search
Can't find what you're looking for? Please contact our support team .
We will be happy to help.
 © Pilz GmbH & Co. KG 
0196