EN 60204-1 describes the requirements of electrical equipment on plant and machinery. It describes measures against direct and indirect contact with live parts as well as colour codings for use on conductors and operator elements.
Part 1 is applicable with voltages not exceeding 1kV ~ or 1.5 kV =. Additional requirements may apply for machines operated outdoors or in potentially explosive areas, for example.
EN 60204-1 is listed as a B standard under the Machinery Directive and Low Voltage Directive.
Below are some of the most commonly used protective measures: