| DE FR ES IT NL
Finnish
Japanese
Chinese
Korean
Portuguese
Swedish
Turkish

10Base2


Ethernet standard

  • Transmission rate: 10 MBit/s
  • Max. segment length: 185 m
  • Medium: Coaxial cable RG-58
  • Cable impedance: 50 Ohms
  • Connection: BNC connector, T-pieces
  • Min. station distance: 0.5 m
  • Max. number of transceivers per segment: 30
  • Topology: Bus

Other common designations for 10Base2 are Cheapernet or Thin Ethernet.
The start and end of a segment must be terminated with 50 Ohm resistors. No more than four repeaters may be used between two stations.


Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the 4-digit webcode:
 © Pilz GmbH & Co. KG 
1257