text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
125 Products found
PSEN cs5.11n/PSEN cs5.11 M12 1UNIT
542013
RFiD safety switch, 2 safe SC outputs, male connector M12 5- pin, for applications up to SIL 3 or PL e, IP67, typ. opera ...

On request
PSEN cs3.1b 1 switch
541062
RFiD safety switch, 2 safe SC outputs, connection cable 10 m, one actuation direction, IP6K9K, typ. operating distance 1 ...

On request
PSEN cs4.1b 1switch
541162
RFiD safety switch, 2 safe SC outputs, connection cable 10 m, one actuation direction, IP6K9K, typ. operating distance 1 ...

On request
PSEN cs4.1   1 actuator
541180
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.

On request
PSEN cs1.1n   1switch
540053
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs1.1   1 actuator
540080
Actuator for coded safety switch PSENcode 1.x/2.x, PU = 1 piece actuator.

On request
PSEN cs4.1a /PSEN cs4.1   1unit
541111
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one actuation direction, support for SDD, IP6K9K, switching ...

On request
PSEN cs3.1a   1switch
541061
RFiD safety switch 2 safe SC outputs, 5 m cable, one actuation direction, support for SDD, IP6K9K, switching distance de ...

On request
PSEN cs2.1p / PSEN cs2.1 1Unit
540100
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching ...

On request
PSEN cs1.1p / PSEN cs1.1   1 Unit
540000
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching ...

On request
PSEN cs1.1p   1 switch
540050
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching ...

On request
PSEN cs1.13p / PSEN cs1.1 / ATEX  1 Unit
540005
Coded safety switch PSENcode, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, series connec ...

On request
PSEN cs2.13p / PSEN cs2.1 / ATEX
540105
Coded safety switch PSENcode, fully coded, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, ...

On request
PSEN cs2.2p / PSEN cs2.1   1 Unit
540200
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for ADD, IP67, switching ...

On request
PSEN cs2.1   1 actuator
540180
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.

On request
PSEN cs3.1   1 actuator
541080
Actuator for coded safety switch PSENcode 3.x PU = 1 piece actuator.

On request
PSEN cs2.1p   1 switch
540150
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs2.2n / PSEN cs2.1   1 Unit
540203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs3.1 M12/8-0.15m  1switch
541059
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, one actuation direction, support for ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use