Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.
You are here: Products  >  Control technology  >  Safety relays / protection relays  >  PNOZsigma - safety relays  >  E-STOP, safety gates, light barriers

Safety relay PNOZsigma - E-STOP, safety gates, light grids - Technical features

The safety relays PNOZsigma monitor E-STOP, safety gates or light grids. One PNOZ safety relay is used per safety function.
   
Product number Description Quantity     Application options Cat. inst. saf. contacts Number of instantaneous safety contacts Terminal type Width dimension
           
750101 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch 2 2 Screw terminal 12.5 mm
750102 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch 2 3 Screw terminal 17.5 mm
750103 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 4 2 Screw terminal 17.5 mm
750104 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 4 3 Screw terminal 22.5 mm
750124 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p, Furnaces 4 3 Screw terminal 22.5 mm
750134 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 4 3 Screw terminal 22.5 mm
750154 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p, Furnaces 4 3 Screw terminal 22.5 mm
751101 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch 2 2 Spring-loaded terminal 12.5 mm
751102 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch 2 3 Spring-loaded terminal 17.5 mm
751103 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 4 2 Spring-loaded terminal 17.5 mm
751104 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 4 3 Spring-loaded terminal 22.5 mm
751124 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p, Furnaces 4 3 Spring-loaded terminal 22.5 mm
751134 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 4 3 Spring-loaded terminal 22.5 mm
751154 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p, Furnaces 4 3 Spring-loaded terminal 22.5 mm
751184 PC Add products to the reminder list Add to Shopping Basket Safety gate monitor, Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 4, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 2 with t/p 3 Spring-loaded terminal 22.5 mm