JavaScript is disabled on your browser. Please enable JavaScript to use all the functions on the Pilz website.

Safe motion monitoring
 
Overview    Benefits    Features    Applications   

The right speed solution for each application


The Pilz portfolio offers a variety of solutions for safe motion monitoring
    
In accordance with the new Machinery Directive, when the drive is brought to a standstill, the operating status must be safely monitored and maintained. The motion monitoring safety functions - whether external or drive-integrated - must also be guaranteed. The term “safe” is understood in terms of functional safety from the relevant machinery safety standards EN 61508 and EN ISO 13849-1. Pilz can offer the right solution, depending on the application.

Why do we need safe motiong monitoring?

Safe motion monitoring can be implemented through speed monitoring and is used to protect operating and maintenance staff. As a result, potentially hazardous movements are safely detected and appropriate countermeasures can be initiated in time. Speed monitoring is also used for plant protection, to avoid mechanical damage from rapid movements or a continuous production process.

Pilz offers a variety of solutions for safe monitoring:

Safe speed monitor PNOZ s30 (stand-alone)

Safe speed monitor PNOZ s30 (stand-alone)

Ensures safe monitoring of standstill, speed, direction of rotation and shearpin breakage. Suitable for all common motor feedback systems and proximity switches.

Configurable control system PNOZmulti

Configurable control system PNOZmulti

Expansion modules for monitoring standstill and speed.
Configuration via the software tool PNOZmulti Configurator.

Drive-integrated safety with PMCprotego DS

Drive-integrated safety with PMCprotego DS
Safe motion - Safe stop, motion and brake functions.

Automation system PSS 4000

Automation system PSS 4000

Monitoring of safe position and safe speed on distributed plants.


Online Shopping here
Quicklinks
Webcode
Enter the webcode:
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton
Michigan 48187
Tel.: +1 734 354-0272
Toll-free Tech Support:
+1 877-PILZUSA 
(745-9872)
Fax: +1 734 354-3355
E-Mail: info@pilzusa.com

 

Follow us

Pilz RSS FeedYouTubeI Twitter 24I Facebook 24

 © Pilz GmbH & Co. KG 
5096