For June's "Sensor of the month" we are pleased to present the compact, magnetic safety switch PSENmag with IP69k cable for connection to the interface module PDP20 F 4 mag. Our sensor of the month series introduces a product highlight from our portfolio every month, making it even easier for you to select the right sensor for your application from our range of products.
For use in hygiene-critical areas
PSENmag can be used where there are high hygiene requirements, as both the sensor and the connection cable provide IP69k protection.
Efficient, safe series connection
Magnetic safety switches can be connected effectively to the interface module PDP20 F 4 mag. The result is the only solution on the market suitable for standard-compliant series connection up to PL e of EN ISO 13849-1. With this connection solution you can reduce the number of inputs required on the evaluation device and benefit from lower costs.
Other benefits of the magnetic safety switch PSENsgate include:
- Rapid diagnostics via LED display on the sensor
- Low wear and tear thanks to the non-contact action principle
- Flexible application options, as various actuation directions are supported
Further information:
Magnetic safety switch PSENmag
Recommended product: PSEN ma1.4a-51/PSEN ma1.4-10
Product number: 506 326