New safety bolt PSENbolt



Coded and mechanical safety switch in one bolt.
3-in-1 solution for safety gate monitoring: now with coded and mechnical safety switch in one bolt.

Manipulation protection and guard locking

The new safety bolt in the PSENbolt product range provides safe guard locking and maximum manipulation protection in one bolt. That's because PSENbolt is used in conjunction with the coded and mechanical safety switches PSENcode and PSENmech, so you can achieve the highest category up to PL e of EN ISO 13849-1 / SIL CL 3 of EN/IEC 62061.

Cost-optimised 3-in-1 solution

PSENbolt consists of a safety switch, handle and bolt – the 3-in-1 solution for high-usage safety gates. Safe guard locking prevents the safety gate being opened unintentionally. High plant availability is achieved thanks to the particularly robust material used for the safety bolt.

Additional benefits of the safety bolt PSENbolt are:

  • Attachment of the safety bolt is flexible thanks to the selectable door hinge design
  • Suitable in cramped conditions due to the compact dimensions
  • Padlock provides additional protection against unauthorised opening and closing
  • Further combination options for PSENbolt with PSENmag, PSENcode and PSENmech; escape release and locking pin are also available as an option


Further information:

Safety bolt PSENbolt



Online Shopping here
Quicklinks
Webcode
Enter the 4-digit webcode:
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton
Michigan 48187
Tel.: +1 734 354-0272
Fax: +1 734 354-3355
E-Mail: info@pilzusa.com

 

Follow us

Pilz RSS FeedYouTubeI Twitter 24I Facebook 24

 © Pilz GmbH & Co. KG 
8589