Our "Sensor of the month" series introduces a product highlight from our portfolio every month. That way it will be even easier for you to select the right sensor for your application from our product ranges. In March we are presenting the safe rope pull switch PSENrope with E-STOP function for up to 75 metres
Safety over long distances
PSENrope offers a safe, economical solution for conveyors and production lines, for the E-STOP function can be triggered at any point along the rope. In addition to the E-STOP, the rope pull switch also provides a pull-to-release function in a mushroom-type pushbutton.
Additional benefits of the safe rope pull switch PSENrope:
- Suitable for indoor and outdoor use thanks to the robust metal housing
- Flexible to use, whether it's a first-time installation or upgrade
- Save costs thanks to simple, fast installation
Further information:
Safe rope pull switch PSENrope
Recommended product: PSEN rs1.0-300
Product number: 570300