Fieldbus modules available



Available as an expansion for the configurable safety relays PNOZmulti Mini.

Modular, expandable base units PNOZ mm0.1p and PNOZ mm0.2p have now been enhanced. New fieldbus modules are also now available alongside the communication and safe link modules. As a result, the base units can be expanded on the left-hand side and can be connected to the fieldbus systems DeviceNet, PROFIBUS-DP and CANopen. Other fieldbus modules are in preparation.

Now possible in serial: Parallel use with a fieldbus module

Another new feature is the ability to use either the communication module PNOZ mmc1p ETH or PNOZ mmc2p serially in parallel with a fieldbus module. You can configure the fieldbus inputs and outputs along with the fieldbus modules in the software tool PNOZmulti Configurator . The fieldbus modules are used to read the diagnostic data and to set virtual inputs/outputs for standard functions.

Your benefits at a glance

  • User-friendly diagnostic and control information guarantees short downtimes and high plant availability
  • Two-way signalling and control via fieldbus modules
  • Simple and economical to expand by selecting compatible modules
  • Diagnostic concept PVIS can be activated via a single click in the PNOZmulti Configurator, individual customer texts are child's play to integrate
  • Connect the operator terminals PMI for an overall, integrated diagnostic solution

Worldwide safety standard for all machine types

PNOZmulti Mini: Irrespective of the standard control system, you will always have a one-stop safety solution, which can easily be adapted to changing requirements.

Further information:

Diagnostic concept PVIS

PMI

PNOZmulti Mini



Online Shopping here
Quicklinks
Webcode
Enter the 4-digit webcode:
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton
Michigan 48187
Tel.: +1 734 354-0272
Fax: +1 734 354-3355
E-Mail: info@pilzusa.com

 

Follow us

Pilz RSS FeedYouTubeI Twitter 24I Facebook 24

 © Pilz GmbH & Co. KG 
8262