Our "Sensor of the month" series introduces a product highlight from our portfolio every month. That way it will be even easier for you to select the right sensor for your application from our product ranges. In February, we are presenting light curtains PSENopt for Type 4 applications with finger protection.
Higher productivity thanks to a more ergonomic work environment
Thanks to the optoelectronic protection devices the operator can work more ergonomically when feeding a press, for example. With finger recognition, a short safety distance is sufficient while maintaining maximum safety. The operator intervention as part of each cycle thereby achieves shorter cycle times and thus an increase in productivity.
Your advantages with optoelectronic protection devices PSENopt:
- Maximum safety as PSENop4F can be used for applications up to PL e of 13849-1, SIL CL 3 of EN/IEC 62061
- Economical solution: PSENopt combined with safe control technology from Pilz
- Protection of investment through openness for interfaces from other manufacturers
- Flexible use thanks to various additional functions such as blanking, muting, feedback loop monitoring
Further information:
Optoelectronic protection devices PSENopt
Recommended article: PSENop4F-s-14-060/1 (Additional protected field heights and versions available.) Product number: 630743