December's sensor of the month



Mechanical safety switch PSENmech with guard locking
The mechanical safety switch PSENmech monitors movable guards.

As part of the "Sensor of the month" series, in December we are pleased to present the mechanical safety switch PSENmech with guard locking (spring applied). The aim of this series is to make it even easier for you to select the right sensor for your application from our range of products.

Protection for your investment

Thanks to the actuator, the mechanical safety switch PSENmech is able to monitor covers, flaps and rotatable safety gates and sliding gates. A robust design and high mechanical load capacity (housing is insensitive to dirt, dust-tight and waterproof) ensure the long-term availability of your plant.

Provides personal and process protection

PSENmech with safe guard locking is ideally suitable for operational situations in which safety gates must not be opened unintentionally, e.g. in the case of a hazardous overrun. The coded actuator enables compliance with EN 1088 – personal and process protection is provided.

Additional benefits of the mechanical safety switch PSENmech:

  • Space-saving, flexible installation thanks to the compact design and up to four approach directions
  • Auxiliary release for manual unlocking outside the danger zone
  • Economical solution in combination with the safety relay PNOZsigma

Further information:

Safety bolt PSENmech

Recommended product: PSEN me1S/1AS
Product number: 570000



Online Shopping here
Quicklinks
Webcode
Enter the 4-digit webcode:
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton
Michigan 48187
Tel.: +1 734 354-0272
Fax: +1 734 354-3355
E-Mail: info@pilzusa.com

 

Follow us

Pilz RSS FeedYouTubeI Twitter 24I Facebook 24

 © Pilz GmbH & Co. KG 
8025