Modular, expandable base units PNOZ mm0.1p and PNOZ mm0.2p have now been enhanced. New fieldbus modules are also now available alongside the communication and safe link modules. As a result, the base units can be expanded on the left-hand side and can be connected to the fieldbus systems PROFIBUS-DP and CANopen. Other fieldbus modules are in preparation.
Now possible in serial: Parallel use with a fieldbus module
Another new feature is the ability to use either the communication module PNOZ mmc1p ETH or PNOZ mmc2p serially in parallel with a fieldbus module. You can configure the fieldbus inputs and outputs along with the fieldbus modules in the software tool PNOZmulti Configurator. The fieldbus modules are used to read the diagnostic data and to set virtual inputs/outputs for standard functions.
Your benefits at a glance
- User-friendly diagnostic and control information guarantees short downtimes and high plant availability
- Two-way signalling and control via fieldbus modules
- Simple and economical to expand by selecting compatible modules
- Diagnostic concept PVIS can be activated via a single click in the PNOZmulti Configurator, individual customer texts are child's play to integrate
- Connect the operator terminals PMImicro diag for an overall, integrated diagnostic solution
Worldwide safety standard for all machine types
PNOZmulti Mini: Irrespective of the standard control system, you will always have a one-stop safety solution, which can easily be adapted to changing requirements.
Further information:
Diagnostic concept PVIS
Diagnostic units PMImicro diag
PNOZmulti Mini