Electronic monitoring relays reduce the number of hazardous situations for man and machine and increase the service life of plant and machinery. Our check list will make it easier for you to switch to the new generation of electronic monitoring relays from the product ranges PMDsigma and PMDsrange.
Check list to download
The following check list makes it easier for users to convert to the new devices from the electronic monitoring relays that will be discontinued by the end of the year:
Overview of discontinued products
The following list from the product ranges PMDsigma and PMDsrange serves purely as a recommendation. You should check the listed replacements based on the specific application to ensure they are suitable for use.
Technical support and advice
We will be happy to advise you with regard to an alternative solution for your application.
Just call our international hotline or send an E-Mail to: support@pilz.com
Further information about PMDsigma.
Overview of discontinued products and their replacements
(Discontinued units – Replacements)
True power monitoring
P1WP – S1WP
P1WP – PMD s10
P1WPF – S1WP
P1WPF – PMD s10
P1W03 – S1WP
P1W03 – PMD s10
P1W4 – S1WP
P1W4 – PMD s10
P1WP3 – S1WP
P1WP3 – PMD s10
P1W – S1WP
P1W – PMD s10
P1WU/P1WM – S1WP
P1WU/P1WM – PMD s10
P1FI-2NK/DA – S1WP
P1FI-2NK/DR – S1WP
P1FI-2NK/AA – S1WP
Current monitoring
P1IK – S1IM
Z1IZ – S1IM
PIZ3
P1l-1NB – S1IM
Single-phase voltage monitoring
P1UK/r – S1UM UP
Z1UZ – S1UM
P1U-1NB/Z – S1UM
P1U-1NB – S1UM
P1UK – S1UK/S1UM UP
Three-phase voltage monitoring
P1U3U – S3UM
P1U3 – S3UM
P1U3E – S3UM
Phase sequence monitoring
P1PN – S1PN
P1P-1SK – S1PN
NPR – S1PN
SPR – S1PN
Insulation monitoring
P1E-1SK – S1EN
P1E-2NK – S1EN
P1EG – S1EN
P1E-1NK – S1EN
Standstill monitoring
SW – S1SW P
P1M-1SK – S1MS
P1M-1NK – S1MN
P1MS – S1MN
P1M-1SO – S1MO
P1MO - S1MO
Z1MS – S1MS
Z1MN – S1MN
Z1MO – S1MO
Z1M2 – S1MN
P1M-2NK – S1MO
Full motor protection relays
P1MV – S1PN and S1MO
Analogue monitoring
P1K P1KU