Human Machine Interface with PMI



PMI 509 / PMI 515
New generation of Pilz diagnostic units

As plant and machine operators, diagnostic units PMImicro diag in conjunction with Pilz control systems will give you a system that enables rapid troubleshooting when production faults occur. Error messages from PSS, SafetyBUS p and PNOZmulti are displayed along with positive suggestions for how to rectify the fault. As a complete diagnostic solution, PMImicro diag provides the full diagnostic functionality of the diagnostic concept PVIS. As a plant operator, no programming skills are required. PMImicro diag will provide advice on how to get the machine operating again quickly. No need for time-consuming troubleshooting, the right solution is ready and waiting on the machine. The diagnostic device PMImicro diag saves around 50 % of the time needed to rectify the error!


Your benefits at a glance

  • Higher performance thanks to enhanced processors: RISC 1 GHz OMAP
  • Rapid configuration thanks to pre-configured system messages
  • Plant and machinery can be restarted quickly
  • With Ethernet and serial interface
  • Diagnostic messages are displayed on a high-quality, colour TFT display
  • Quality product from Germany

Further information including Selection guide and downloads



Online Shopping here
Quicklinks
Webcode
Enter the 4-digit webcode:
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton
Michigan 48187
Tel.: +1 734 354-0272
Fax: +1 734 354-3355
E-Mail: info@pilzusa.com

 

Follow us

Pilz RSS FeedYouTubeI Twitter 24I Facebook 24

 © Pilz GmbH & Co. KG 
7029