Find now information on important national and international standards for machine safety.
Feb 7, 2024
Know your standards, code and more
Standard | Descriprion |
---|---|
ANSI/ASSE Z244.1 | Control of Hazardous Energy Lockout, Tagout and Alternative Methods |
ANSI/RIA R15.06 | Safety Requirements for Industrial Robots |
ANSI -B11 | Machinery Safety Standards (Industry Best Practices - Compliance Optional) |
B11.0 - General Requirements and Risk Assessment | |
B11.19 - Performance Criteria for Safeguarding | |
B11.20 - Safety Requirements for Integrated Manufacturing Systems | |
CFR 1910.147 | The Control of Hazardous Energy (Lockout/Tagout) |
IEC 60204-1 | Safety of Machinery - Electrical Equipment of Machines Part 1: General Requirements |
IEC 62061 | Safety of Machinery - Functional Safety of Safety-Related Electrical, Electronic and Programmable Electronic Control Systems |
IEC 10218-1/-2 | Robots and Robotic Devices - Safety Requirements for Industrial Robotics |
ISO 12100 | Safety of Machinery - General Principles for Design, Risk Assessment & Risk Reduction |
ISO 13849-1/-2 | Safety Machinery, Safety Related parts of Control Systems, Principles of Design (PL: a, b, c, d and e) and Validation |
ISO 13845 | Safety of Machinery - Minimum Gaps to Avoid Crushing of Parts of the Human Body |
ISO 13855 | Safety of Machinery - Positioning of Safeguards with Respect to the Approach Speeds of Parts of the Human Body |
ISO 13857 | Safety of Machinery - Safety Distances to Prevent Hazard Zones Being Reached by Upper and Lower Limbs |
ISO 14118 | Safety of Machinery - Prevention of Unecpected Start-Up |
ISO 14119 | Safety of Machinery - Interlocking Devices Associated with Guards - Principles for Design and Selection |
ISO 14120 | Safety of Machinery - Guards - General Requirement for the Design an Construction of Fixes and Movable Guards |
ISO/TS 15066 | Robots and Robotic Devices - Collaborative Robots |
NFPA | Applicable Standards for Electrical |
NFPA 70 | National Electrical Code |
NFPA 70E | Standard for Electrical Safety in the Workplace |
NFPA 79 | Electrical Standard for Industrial Machinery |
OSHA 29 CFR | Code of Federal Regulations (OSHA Regulations) |
1910 - OSHA General Industry Regulation | |
1910.147 - Control of Hazardous Energy (Lockout/Tagout) | |
1910.211-219 - Subpart O - Machinery and Machine Guarding |
Contact
Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton, MI 48187
USA
Telephone: +1 734 354-0272
E-Mail: info@pilzusa.com
Technical Support
Telephone: +1 877 745-9872
E-Mail: techsupport-us@pilz.com
Press contact
Telephone:
E-Mail: s.cannistraro@pilzusa.com
Was this article helpful?