PSS 4000: Structured Text for standard and safety

Mar 27, 2012

The Editor PAS STL is now available in the automation system PSS 4000.

With PAS STL in accordance with EN/IEC 61131-3, a "Structured Text" Editor is now available for standard and safety in the automation system PSS 4000. So another Editor can now be used to program the control systems PSSuniversal PLC – in addition to PAS IL (Instruction List) and the graphics Program Editor PASmulti. The EN/IEC 61131-3 programming languages can also be combined quite simply with the Program Editor PASmulti.

Benefits of the new Editor PAS STL

  • Standard and safety in one system
  • Simple combination of PAS STL, PAS IL and PASmulti enables structured working and clear programs
  • Comprehensive library of failsafe and standard blocks for a high level of reusability  


Further information:

Automation system PSS 4000