Category (TP cable)

TP cables for Ethernet applications are divided into categories according to their electrical features:

  • Category 1: No performance criteria
  • Category 2: Up to 1 MHz (telephone)
  • Category 3: Up to 16 MHz (10BaseT)
  • Category 4: Up to 20 MHz (Token-Ring, 10BaseT, 100BaseT4)
  • Category 5: Up to 100 MHz (10BaseT, 100BaseT4, 100BaseTX)

 

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • Ireland: +353 21 4804983
  • Austria: +43 1 7986263-444
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Russia: +7 495 6654993
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Switzerland: +41 62 889 79 32
  • Germany: +49 711 3409 444
  • Belgium: +32 9 321 75 70
  • Turkey: +90 216 5775552
  • Netherlands: +31 347 320477
  • France (toll-free): +33 3 88104000
  • Sweden: +46 300 13990 / +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866

Asia Pacific

  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • Japan: +81 45 471 2281
  • Taiwan: +886 2 25700068
  • Singapore: +65 6829 2920
  • Thailand: +66 210 54613
  • China: +86 400-088-3566
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
Was this article helpful?