JavaScript is disabled on your browser. Please enable JavaScript to use all the functions on the Pilz website.

New features on the configurable control system PNOZmulti



PNOZmulti: Communication via Powerlink
The Powerlink communication module is now available.

The new POWERLINK communication module is now available for the configurable control system PNOZmulti. As a result, all available base units of the PNOZmulti can be expanded on the left-hand side and can be connected to a Powerlink network.

Powerlink combines the benefits of Ethernet and fieldbus in one system: the original Ethernet properties with proven, robust CANopen mechanisms, plus real-time capability.


Your benefits at a glance:

  • Option to connect to Powerlink networks (supports CANopen
    over Ethernet)
  • Real-time communication with a higher level Powerlink
    Master control system
  • Two-way signalling and control via the communication module
  • Diagnostic concept PVIS is activated in the PNOZmulti Configurator,
    individual customer texts can also be integrated


Play it safe and use PNOZmulti – the worldwide safety standard for all machine types.


Further information:

Configurable control systems PNOZmulti

Communication modules PNOZmulti

 



Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the webcode:
 © Pilz GmbH & Co. KG 
9875