Coded Safety Gate Switches Avoid Defeat

F-PSENcode-188

A new non-contact coded safety switch, PSENcode, from Pilz meets the highest requirements for safety gate monitoring.


PSENcode satisfies Category 4 of AS4024.1 and the definite assignment of a switch and its counterpart makes it almost impossible to defeat the safety gate as required by state plant regulations. A unique, fully coded version of the switch is also available for particularly demanding safety applications.

More than 10 safety switches can be connected in series, making PSENcode ideal for complex plant. In addition to meeting Category 4, this configuration reduces the amount of wiring involved.

PSENcode is quick and easy to install, as there is no need to wire a second switch. Five directions of actuation and a long switching distance of 17mm ensure maximum flexibility during installation.

Rated at IP67, the safety switches can be used in the pharmaceutical and food industry as well as on metal processing plant and machinery.

The new PSENcode switches expand the existing Pilz range of non-contact magnetic safety switches. It complements safe monitoring technology, including PNOZ safety relays, PSS programmable safety systems and the safe, open bus system, SafetyBUS p. Together, the Pilz family of products provide a safe, economical and complete solution for monitoring safety gates.

Click here for more information on PSEN safety switches.