|
|
Latest information - The very latest from Pilz
|
| Latest information |
 |
Ostfildern, Nov 11, 2011
New generation of operator terminals PMI 509 and 515 with enhanced processors – Higher performance for diagnostics and visualisation
Higher performance and extended memory capacity thanks to enhanced 600 MHz RISC OMAP processors and high-contrast displays: These are the features of the new generation of Pilz operator terminals PMI (Pilz Machine Interface). The diagnostic units are now available in display sizes from 3.5" and with 5.7" screen diagonal. In conjunction with safe control technology from Pilz, they provide effective visualisation and troubleshooting support when production faults occur.
|
 |
Ostfildern, Sep 30, 2011
The all-in-one motion control solution from Pilz – PMCprimo Drive P control system: Compact and powerful
With the control system PMCprimo DriveP Pilz is expanding its portfolio in the motion control sector. The new control system is a combination of motion control card and servo amplifier. PMCprimo DriveP is designed for applications with several axes and high requirements in terms of performance and synchronised movements. The compact dimensions, a fast processor, digital inputs and outputs, a clear software tool and the expandability with the PMCprotego S safety card are features of the new control system.
|
 |
Ostfildern, May 18, 2011
Graphics Program Editor PASmulti, part of the automation system PSS 4000 - Program creation is simple, quick and intuitive
The automation system PSS 4000 from Pilz now includes the graphics Program Editor PASmulti. This can be used to create both standard and safety-related automation projects quickly and easily and to configure the control system PSSuniversal PLC.
A comprehensive library of safety-related and standard software blocks enables a high level of reusability.
|
 |
Ostfildern, Mar 23, 2011
Pilz at Interpack 2011 - Solutions for complete packaging plants
At this year's Interpack Pilz will be exhibiting complete solutions for primary, secondary and end packaging machines, both for new machines and retrofit.
In addition to solutions comprising safe sensor technology, safe control systems and diagnostic options, the company will also have information on its range of services - from the production of individual safety concepts through to CE certification.
|
 |
Ostfildern, Feb 28, 2011
New insulation monitor PMD s20 is simpler to operate - Easy-turn operation
PMD s20 has now been added to the portfolio of electronic monitoring relays in the PMDsigma series from Pilz. With it, it is simply turn and click to set all the values, which can then be stored on a chip card. This gives users the flexibility to transfer data for other devices.
PMD s20 monitors the electrical safety of insulated
supplies – for operating theatres, offshore installations or the electroplating industry for example – and prevents power failures due to short circuits.
|
 |
Ostfildern, Feb 22, 2011
Safe proximity switch PSENini from Pilz expands the sensor technology portfolio - Safe, non-contact monitoring
Pilz has now added the safe proximity switch PSENini to its safe sensor technology portfolio. PSENini detects the approach of metallic objects without using contacts. Safe detection is provided even on multiple position
applications - with long cams or rotational movements. The non-wearing technology is particularly suitable for high switching frequencies and guarantees high productivity and a long service life.
PSENini are available in an IP67 design and so are suitable for use under difficult industrial conditions such as heavy soiling, shock or vibration.
|
 |
Ostfildern, Nov 17, 2010
Line inspection device PLIDdys prevents unintended power-up in the event of an error - Safe power-up guaranteed
The Pilz range now includes a safe line inspection device: on single-channel two-wire connections, PLIDdys ensures safe power-up and maximum safety on long cable routes of up to three kilometres. With PLIDdys, unintended power-up or plant start-up can be excluded in the event of an error. This is particularly beneficial on interlinked plants or on plant sections distributed over a wide area, which may not always be clearly visible. The extremely compact design means that existing plants can easily be retrofitted.
|
 |
Ostfildern, Oct 12, 2010
New version of the protection and measuring system PSENvip with dynamic muting function - More productive presses
With the control systems from the automation system PSS 4000 and the new version of the camera-based protection and measuring system PSENvip, Pilz now offers a safety solution specifically for press brakes, which is of interest for new machines and retrofits alike. Operating speeds can be adjusted to optimum level, cycle counts are significantly higher and diagnostics are user-friendly, increasing the machines’ availability and cost-effectiveness.
|
 |
Ostfildern, Oct 12, 2010
Safe electronic rotary cam arrangement for greater flexibility - Electronics deal mechanics a knockout blow
As part of the automation system PSS 4000 Pilz now offers a safe electronic rotary cam arrangement for simple, flexible control of mechanical presses. The safe electronic rotary cam arrangement consists of the control system PSSuniversal PLC from the automation system PSS 4000 and press blocks, which have now been expanded to include the new cam controller block and a specific rotary encoder.
|
 |
Ostfildern, Oct 7, 2010
Wireless system InduraNET p now with IP67 wireless module - Efficient wireless communication in all circumstances
A remote IP67 module is now available for the wireless system InduraNET p (Industrial Radio Network) from Pilz. The remote module for the wireless system has been specially developed for use under difficult industrial conditions and can withstand water, dirt and heavy vibration. As a result, reliable wireless data transmission is now available on mobile plant and machine sections.
|
 |
Ostfildern, Oct 7, 2010
Safety relay PNOZmulti Mini now expandable - Connection guaranteed
Additional base units are now available for the configurable safety relays PNOZmulti Mini. These enable quick, easy connection of communication and safe link modules, as well as contact expansion modules. As a result, interlinked and decentralised plants can now also be monitored safety using PNOZmulti Mini.
|
 |
Ostfildern, Jul 29, 2010
Simplifying the calculations of safety functions - new version of the PAScal Safety Calculator enables libriaries to be imported in Sistema format
Not everyone's a mathematical genius. That's why, as far as possible, it's important to simplify the complex calculation of safety functions in accordance with EN ISO 13849-1 and EN/IEC 62061. So Pilz has once again enhanced its PAScal software tool, used to verify the functional safety of machinery. With improved libraries, which store the safety-related characteristic data for all Pilz products, the new version v1.5.0 is even more practice-oriented. It also allows you to import libraries from other manufacturers in Sistema format, the similar software assistant produced by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance).
|
 |
Ostfildern, Apr 15, 2010
Safe, analogue and decentralised - Automation system PSS 4000 with safe processing of analogue values
The new automation system PSS 4000 now includes safe analogue input modules, which significantly extend the system’s application range. Modular, fine-granular hardware gives the automation system flexibility, enabling the design to be tailored exactly to the requirements of the plant or machine.
|
 |
Ostfildern, Apr 15, 2010
Compact modules for decentralised I/O system PSSuniversal - Economical solution
Compact modules are now available for the decentralised I/O system PSSuniversal.
Modules are available with 16 digital standard inputs and 16 digital standard outputs; there are also modules with digital inputs and outputs.
The three new compact modules are also compatible with the electronic and base modules in the system PSSuniversal.
|
 |
Ostfildern, Apr 15, 2010
Digital input modules for the control system PNOZmulti - Highest level of safety for up to 64 sensors
The IP67 digital, decentralised input module PDP67 F 8DI ION is now available, enabling a higher number of sensors to be connected safely, even outside the control cabinet. As a result, decentralised monitoring of all sensors in the field can be connected to the configurable control system PNOZmulti.
|
 |
Ostfildern, Mar 10, 2010
Manipulation impossible – Pilz makes safety gate monitoring safe
The non-contact safety gate systems PSENslock are a safe alternative to existing mechanical technology. With an electromagnetic holding force of up to 1000 N, PSENslock units prevent swing gates and sliding gates from being opened unintentionally. The actuator is manipulation-proof, providing added safety.
|
 |
Ostfildern, Mar 10, 2010
Switches for greater network efficiency - New components for the Ethernet infrastructure of PSS 4000
Pilz can now supply the new infrastructure components PSSnet S, for networking the new automation system PSS 4000 via the Ethernet system SafetyNET p. These Industrial Ethernet Switches enable the network topology to be adapted flexibly to the plant layout. Star, tree and ring topologies are available as architectures. As an extra benefit, both the availability and the expanse of the network can be increased.
|
 |
Ostfildern, Mar 10, 2010
PITmode switch from Pilz - Dual-function operating mode selector switch
Pilz has expanded its range of operator and visualisation systems with the operating mode selector switch PITmode. The PITmode provides two functions in one compact unit: selection of operating mode and authorisation control for machine access. The operating mode selector switch has been developed for use in plant and machinery with a range of control sequences and operating modes.
|
 |
Ostfildern, Nov 12, 2009
Automation system ready to go - PSS4000 approved by TÜV
The new automation system PSS4000 has passed inspection: The system hardware and corresponding software platform PAS4000 have been granted safety approval by TÜV SÜD. This confirms that the safety mechanisms defined in the concept approval are reliable.
|
 |
Ostfildern, Nov 9, 2009
In control - Safety relay PNOZsigma can now monitor standstill, speed and direction of rotation
Pilz is expanding its range of PNOZsigma safety relays: the new PNOZ s30 monitors safe standstill, speed and direction of rotation. Safe working practices with the safety gate open, reduced setup times and rapid access to the machine once standstill is initiated - these are the key benefits for users. Application of the new speed monitor also allows you to meet the Machinery Directive's requirement for safe speed monitoring.
|
 |
Ostfildern, Nov 9, 2009
A fine combination! - New safety gate system includes all safety functions
All safety functions in one - that's what's on offer from the new Pilz system for secure safety gate monitoring: At just 45mm wide, PSENsgate is a combination of electronics and mechanics, enabling you to achieve the highest category using a single system. In the smallest possible space, PSENsgate combines safety gate monitoring, safe guard locking with escape/auxiliary release, E-STOP, request and acknowledgement button plus a range of additional functions.
|
 |
Ostfildern, Jul 23, 2009
New, configurable safety relay from Pilz - PNOZmulti Mini expands the controller range
The PNOZmulti Mini is the latest addition to the hugely successful range of multifunctional control systems PNOZmulti from Pilz. With a width of just 45 mm, it is considerably smaller than the 134 mm wide PNOZmulti. Like all PNOZmulti products, the PNOZmulti Mini is easily configured using the proven software tool the PNOZmulti Configurator, with which it is 100 per cent compatible. The PNOZmulti Mini was developed mainly for use in stand-alone machines in all areas of engineering.
|
 |
Ostfildern, Mar 17, 2009
Decentralization that retains an overview
PSS4000 - One system for all automation functions
Ostfildern, 20 April 2009 – With the automation system PSS4000 Pilz offers a solution for all machine control and safety technology functions, including motion control, diagnostics and visualization. The aim is to simplify the decentralization of control functionalities and reduce the engineering work. The groundbreaking software platform PAS4000 (Pilz Automation Suite) plays a key role. It enables users to retain a centralized perspective of decentralised, distributed control structures. The automation system PSS4000 can be used across a whole range of industries, for applications of any size.
|
 |
Ostfildern, Aug 29, 2008
Safe motion from Pilz - New Safety Card for servo amplifier
Safe motion is now available from the safety experts. Pilz is launching a safety card for the servo amplifiers PMCprotego D, so that safety is integrated directly into the drive. When fitted with the safety card PMCprotego S, the servo amplifiers can provide a fully-fledged, safe drive solution with numerous safety functions, ranging from safe stop and safe motion functions through to safe brake functions.
Users benefit from shorter reaction times, lower costs and new opportunities for co-operation between man and machine.
With safe motion, Pilz is continuing to expand its drive technology and promote dovetailing of safety and standard control technology.
|
 |
Ostfildern, Apr 16, 2008
Electrical safety made simple With the new PMDsigma monitoring relays, users are in control
The new generation of PMDsigma electronic monitoring relays from Pilz monitors values such as voltage, current, temperature or phase sequence. One new feature on PMDsigma is the ability to set values simply via a rotary knob and then save them on to a chip card. That way data remains flexible and can be copied over to other units. A plain text display supports parameter setting while also providing user-friendly diagnostics. The first unit in the PMDsigma product range monitors true power. This provides an early warning system for hazardous plant conditions, with no requirement for additional sensors.
|
 |
Ostfildern, Mar 12, 2008
Again Pilz demonstrates the openness and flexibility of its systems - Decentralised I/O system PSSuniversal can now communicate via Profinet
Pilz has now developed the decentralised I/O system PSSuniversal for connection to Profinet and Profinet safe. So now Profinet users can also take advantage of the system's benefits. PSSuniversal offers a high level of safety plus integrated standard automation in equal measure. The system can have a mixed physical structure, and can be individually adapted to suit the respective application. The absence of feedback between safety and standard creates clear areas of responsibility. Users also benefit from the fact that the I/O system is easy to manage when commissioning and engineering.
|
 |
Ostfildern, Mar 12, 2008
Again Pilz demonstrates the openness and flexibility of its systems Decentralised I/O system PSSuniversal can now communicate via Profinet
Pilz has now developed the decentralised I/O system PSSuniversal for connection to Profinet and Profinet safe. So now Profinet users can also take advantage of the system's benefits. PSSuniversal offers a high level of safety plus integrated standard automation in equal measure. The system can have a mixed physical structure, and can be individually adapted to suit the respective application. The absence of feedback between safety and standard creates clear areas of responsibility. Users also benefit from the fact that the I/O system is easy to manage when commissioning and engineering.
|
 |
Ostfildern, Feb 22, 2008
New generation of operator terminals supports manufacturers and users - Higher performance for diagnostics and visualisation thanks to enhanced processors
Higher performance and extended memory capacity thanks to enhanced processors and high-contrast displays: these are the features of the new generation of Pilz operator terminals. The new mechanical concept separates the signal earth from the housing earth, enabling earth fault monitoring on the control cabinets. The units were developed and manufactured in Germany and are available in display sizes from 6.5“ to 15.0“. They provide effective support to plant and machine operators in terms of visualisation and troubleshooting when production faults occur.
|
 |
Ostfildern, Nov 26, 2007
Simple diagnostics for greater productivity -
New diagnostic unit supports manufacturer and user
Compact, easy to operate and now also with an Ethernet interface: that’s the new diagnostic unit for safe control technology from Pilz.
Diagnostic messages are shown in plain text on a high-quality, colour TFT display. Users also receive practical instructions when troubleshooting. Operation is either via touchscreen or pushbuttons. This new diagnostic unit provides effective support to plant and machine operators as they troubleshoot production faults.
|
 |
Ostfildern, Nov 26, 2007
No need for a control cabinet -
Dust and water cannot harm the new digital input module for SafetyBUS p
Pilz has developed a new digital input module for the safe, open bus system SafetyBUS p. Together with its M12 connections it offers IP67 protection. It can be installed directly on the machine, so there is no need for a control cabinet. This reduces the work involved in planning and installation, which means a significant time saving. Installation is very easy, with no complex wiring. Ready-made, plug-in connection leads help to avoid wiring errors from the outset. Plug-in connections also make maintenance and replacement easier.
|
 |
Ostfildern, Oct 15, 2007
Safe monitoring of analogue input signals also now available - Pilz creates new application areas for the PNOZmulti safety system
The Pilz PNOZmulti, the first configurable safety system, can now also safely monitor analogue input signals such as current or voltage. In the field of safety technology this has previously only been possible using programmable control systems. With its analogue input module, the PNOZmulti is particularly suitable for the process engineering sector, as well as for cable car and chair lift design and burner controls. So now there are even more opportunities to use the multifunctional safety system, which has become established in the widest range of mechanical engineering applications.
|
 |
Ostfildern, Oct 9, 2007
Full functionality in a compact design - Diagnostics and visualisation for smaller machines
In terms of functionality and reliability they are in every way the equal of their larger siblings – but the new operator terminals PMI 309 from Pilz are considerably more compact. These new units – available with or without graphics software – are ideal for cost-effective visualisation of small to medium-sized plant and machinery. The TFT technology display guarantees high luminosity and excellent legibility. So the Pilz Machine Interface product range (PMI) now contains display sizes from 3.5“ to 15.0“ , meeting every requirement.
|
 |
Ostfildern, May 11, 2007
Innovative safety for press brakes - New camera-based protection and measuring system from Pilz
The new, camera-based protection and measuring system PSENvip from Pilz uses an innovative optical system to monitor the whole bending process. Instead of a laser light source PSENvip uses an LED-based solution, whereby the receiver simply needs to be illuminated along the upper tool. So the time it takes for initial and subsequent adjustment of the system is reduced to a minimum. When installed on the upper die of the press brake, the PSENvip detects even the smallest foreign body in the protected field between the transmitter and receiver, enabling productive work practices in complete safety. PSENvip also records relevant control data from the bending process: not only is the metal sheet detected, but the bending angle is determined automatically and visualised via the integrated display. A separate angle measurement device is not needed, simplifying operation and reducing costs.
|
 |
Ostfildern, Mar 16, 2007
Safe movement Pilz safety now within the drive
Automation solutions from Pilz now also include safe drive technology. The company has expanded its motion control range with the new, safe servo amplifiers PMCprotego D. Even the base version has safe stop in accordance with Cat. 3 of EN 954-1. The relevant requirements can be resolved economically because safety is integrated directly within the drive. The slot for the safety card is already integrated, so servo amplifiers PMCprotego D are ready to be upgraded with additional safety functions such as safely reduced speed, safe operational stop or safe standstill.
|
 |
Ostfildern, Mar 16, 2007
Reliable wireless communication New wireless system from Pilz, specifically for industrial requirements
Under the name InduraNET p (Industrial Radio Network), Pilz has developed a wireless system that specifically and consistently considers the requirements of an industrial environment. Users benefit from much greater flexibility and are able to implement mobile applications which would be very difficult if not impossible to achieve with a cable-based solution. A special feature of InduraNET p is the innovative antenna system with antenna diversity, which guarantees a constant, high quality wireless connection under all application conditions. Intelligent frequency management also enables coexistence with other wireless systems. In the first expansion phase InduraNET p is available for the decentralised control platform PSSuniversal.
|
 |
Ostfildern, Mar 2, 2007
For universal use - Decentralised control platform PSSuniversal now available exclusively for standard functions
Pilz is expanding the application options of the decentralised control platform PSSuniversal. With its new standard head modules the PSSuniversal can now also communicate exclusively via standard fieldbuses. This enables the PSSuniversal to meet all communication requirements and allows the whole I/O periphery to be implemented economically.
|
 |
Ostfildern, Nov 24, 2006
Even complex tasks can be mastered within a network
Simple data exchange is now possible between several PNOZmulti safety systems
Connection modules that enable several base units to communicate with each other are now available for the Pilz multifunctional safety system PNOZmulti. The benefit: if a unit’s physical limits are exhausted, users can employ several PNOZmulti devices, enabling them to monitor and control more complex machinery.
|
 |
Ostfildern, Nov 24, 2006
Pilz is vigorously promoting its Ethernet solution for safety and standard
SafetyNET p - Safety principles confirmed
On 2nd November 2006 the notified body of BG’s technical committee MHHW confirmed the safety principle of SafetyNET p. With SafetyNET p Pilz is developing an Ethernet solution that meets the specific communication requirements of standard, safety and motion control and that will network future system landscapes. This concept approval forms the basis for further implementation steps, reaching a key stage in the process of developing safe device interfaces for SafetyNET p.
|
 |
Ostfildern, Nov 24, 2006
New compact safety switch for rugged everyday safety gate use
Various switching distances available for selection
Pilz is expanding its sensor technology product range with PSENmag non-contact, magnetic safety switches, available in compact dimensions of just twelve millimetre diameter. As well as saving installation space, with two different actuators PSEN ma1.3 safety switches are able to offer switching distances of 8 or 15 millimetres. An additional signal contact is available as a further special feature. This has the benefit of enabling the status of the safety switch to be displayed directly by a connected PLC.
|
 |
Ostfildern, Oct 30, 2006
Pilz Motion Control - Compact, cost-effective new generation of drive-integrated automation systems and servo amplifiers
Pilz Motion Control (PMC) provides an overall solution for machine automation. A new generation of drive-integrated automation systems, PMCprimo Drive, and servo amplifiers, PMCtendo DD, makes the product range more compact and more powerful. Features of the PMCprimo Drive3 and PMCtendo DD5 include quieter running and faster commissioning. Additional benefits in comparison with their predecessors: 30 per cent smaller dimensions and a significant cost saving.
|
 |
Ostfildern, Apr 13, 2006
One diagnostic system for all Pilz control systems - PVIS intelligent diagnostic concept reduces machine downtimes
Pilz has now developed the intelligent diagnostic concept PVIS for its control technology, the objective being to reduce machine downtimes to a minimum. If a fault occurs, features such as plain text messages with precise information on the location, clearly defined responsibilities and integrated first fault display all ensure that production is quickly restarted.
The compact diagnostic unit PMImicro diag can be used to display the messages. Alternatively, PMIvisu graphics operator terminals or any other Windows-based visualisation platform or PC may be used via the PVIS OPC Server with PVIS ActiveX.
|
 |
Ostfildern, Apr 13, 2006
SafetyBUS p goes Ethernet - SafetyNET p provides safety right from the start
When Pilz launched the safe, open bus system SafetyBUS p in 1999, it set a standard for the safe networking of plant and machinery. SafetyBUS p has been proven throughout the world in the widest range of industries and in many thousands of applications.
Pilz has set high benchmarks for the conversion of SafetyBUS p to Ethernet technology: SafetyNET p is a combined system for safety-related, standard control and motion control applications; it has real-time capability, it is totally flexible and – in keeping with Pilz's philosophy – it is open for other networks and utilities.
|
 |
Ostfildern, Mar 3, 2006
The new PNOZ – PNOZsigma: Maximum functionality in minimum width
Pilz is writing a new chapter in the long success story of the PNOZ. The new compact safety relays PNOZsigma are the result of many years of experience coupled with modern safety technology. With particularly narrow housing widths and multifunctionality compressed into each unit, PNOZsigma represents maximum functionality in minimum width. Selectable operating modes and a homogenous functional setup provide additional benefits. With PNOZsigma, the requirements of safe automation can be implemented faster, with greater flexibility and in less space.
|
 |
Ostfildern, Oct 19, 2005
Application area continues to expand - Decentralised I/O platform for safety and control technology now has analogue modules
Pilz now supplies analogue I/O modules for the PSSuniversal decentralised control platform, for the transfer of process signals. This expands its application range, so that even sectors such as the semiconductor industry or burner management technology can benefit from the advantages of the PSSuniversal. The physical combination and yet logical separation of safety-related and standard control functions, together with the flexible design, help to make applications economical to implement.
|
 |
Ostfildern, Oct 19, 2005
New data transfer method - Multifunctional safety system now also communicates via Ethernet
Expansion modules for data transfer via Ethernet are now available for the multifunctional safety system PNOZmulti. These enable communication via the protocols Profinet/IO and EtherNet/IP or Modbus/TCP. So PNOZmulti can also be incorporated into relevant existing plants. Users benefit from reduced costs and user-friendly diagnostics.
|
|
|

|