| DE FR ES IT NL
Finnish
Japanese
Polish
Portuguese
Chinese
Korean
Swedish
Turkish

PNOZ s30



PNOZ s30 - Convenient, safe speed monitoring
Convenient, safe speed monitoring

As the new Machinery Directive becomes valid, a new requirement in the field of drive monitoring comes to the fore: When the drive is brought to a standstill, the operating status must be safely monitored and maintained.

Pilz already provides options for safe speed monitoring. Drive-integrated safety with the PMCprotego DS and external drive monitoring with the PNOZmulti speed module.

And now there's the new speed monitor PNOZ s30, which provides safe monitoring of standstill, speed and direction of rotation. So the right speed monitoring solution is available for each application.

Your benefits at a glance

  • Increased productivity and safety for operating personnel thanks to safe monitoring of standstill, speed and direction of rotation
  • Save time during setup and when units are exchanged, thanks to convenient operation via rotary knob (push and turn)
  • Save time during commissioning and when units are exchanged, as parameters are saved on to chip card
  • Productivity is increased by avoiding unnecessary shutdown processes: advance warning is given when a defined warning threshold is reached
  • Suitable for all common motor feedback systems and proximity switches

For further information please refer to the PNOZ s30 what's new flyer!



Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the 4-digit webcode:
Careers with Pilz

Get detailed information here.

 © Pilz GmbH & Co. KG 
6015