| DE FR ES IT NL
Finnish
Japanese
Polish
Portuguese
Chinese
Korean
Swedish
Turkish

PSSuniversal compact modules



PSSuniversal with new compact modules
... the economical solution.

The new compact modules for the decentralised I/O system PSSuniversal are designed for standard applications. The compact size and savings relating to the number of components required make the compact modules an economical solution.

Your benefits at a glance:

  • Number of required components is reduced, so costs are reduced; with 16 channels, only one compact module is needed instead of four modules.
  • Compact dimensions, reducing the assembly area by 40 %
  • Simple handling thanks to fewer modules and simple connection technology
  • Compatible with the previous PSSuniversal system and with the control systems from the automation system PSS 4000

The modules have the following functions:

  • 16 digital inputs
  • 16 digital outputs 0.5 A
  • 8 digital inputs, 8 digital outputs 0.5 A

Further information on the decentralised I/O system PSSuniversal and the diverse range of I/O modules is available here.

 



Pilz worldwide
Please select Your location

Pilz worldwide
Quicklinks
Webcode
Enter the 4-digit webcode:
Careers with Pilz

Get detailed information here.

 © Pilz GmbH & Co. KG 
5943